FlashCs .macro xx ;定义flash片上选页宏FlashCs xx
ADD #1, AC0
MOV AC0,XAR6
MOV AC0<<#-13,T1
AND #0x003F,T1
BCC FlashCs0:xx:, T1!=#00h
B macroend:xx:
FlashCs0:xx::
amar *(#400000h),xar3
nop
nop
nop
MOV #0fdh,*ar3
amar *(#600000h),xar3
nop
nop
nop
MOV T1,*ar3
amar *(#400000h),xar3
nop
nop
nop
amar *(#200000h),xar3
mov xar3,ac0
macroend:xx::
.mexit
.endm
为什么编译的时候一直出现INTERNAL ERROR!: Can't find end of 'FLASHCS' macro definition -- aborting.这样一个系统内部错误呢?