Other Parts Discussed in Thread: OMAP3530
root@DevKit8000:/media/mmcblk0p1/1# ./loadmodules.sh
CMEMK module: built on May 9 2012 at 10:27:43
Reference Linux version 2.6.28
File /home/lenovo/omap3530/dvsdk/dvsdk_3_00_02_44/linuxutils_2_24_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
CMEMK Error: CMEM phys_start (0x85000000) overlaps kernel (0x80000000 -> 0x85800000)
insmod: cannot insert 'cmemk.ko': invalid parameters
insmod: cannot insert 'dsplinkk.ko': Cannot allocate memory
BusyBox v1.11.3 (2009-01-27 08:23:54 CST) multi-call binary
Usage: mknod [OPTIONS] NAME TYPE MAJOR MINOR
lpm_omap3530: Unknown symbol IPS_notify
lpm_omap3530: Unknown symbol IPS_register
lpm_omap3530: Unknown symbol IPS_unregister
lpm_omap3530: Unknown symbol LDRV_PROC_setState
lpm_omap3530: Unknown symbol LDRV_PROC_getState
lpm_omap3530: Unknown symbol PMGR_PROC_getSymbolAddress
insmod: cannot insert 'lpm_omap3530.ko': unknown symbol in module
BusyBox v1.11.3 (2009-01-27 08:23:54 CST) multi-call binary
Usage: mknod [OPTIONS] NAME TYPE MAJOR MINOR
总是提示内存溢出还是什么地址范围的问题,怎么设置呢