黑立方和里面烧的东西肯定是对的,因为别人都可以成功启动。应该是我linux系统下的文件没有改对,求大神帮忙看看。。刚接触这个,自己小白,麻烦最后能讲仔细点。。
错误原因:
umount: can't umount /mnt/mmc: Invalid argument
killall: dhcpcd: no process killed
queue id:0
rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.
详细log:
Loading from nand0, offset 0x280000
Image Name: Linux-2.6.37_DM8127_IPNC_3.50.00
Created: 2015-04-29 4:14:22 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2493080 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37_DM8127_IPNC_3.50.00
Created: 2015-04-29 4:14:22 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2493080 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37_DM8127_IPNC_3.50.00 (daqingge@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Tue Apr 28 21:13:57 PDT 2015
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148ipnc
vram size = 4194304 at 0x0
bootconsole [earlycon0] enabled
ti81xx_reserve: ### Reserved DDR region @84f00000
reserved size = 4194304 at 0x0
FB: Reserving 4194304 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 2.1
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19040
Kernel command line: console=ttyO1,115200n8 root=/dev/nfs rw mem=80M vram=4M notifyk.vpssm3_sva=0xBFD00000 rootdelay=20 nfsroot=192.168.1.47:/home/daqingge/yourapp/Source/ipnc_rdk/target/filesys,nolock eth=00:0C:0C:02:39:34 ip=192.168.1.167 cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 earlyprintk
cpsw: kernel boot params Ethernet address: 00:0C:0C:02:39:34
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 74MB 1MB = 75MB total
Memory: 70652k/70652k available, 11268k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xc5800000 - 0xf8000000 ( 808 MB)
lowmem : 0xc0000000 - 0xc5000000 ( 80 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003e000 ( 216 kB)
.text : 0xc003e000 - 0xc04bf000 (4612 kB)
.data : 0xc04c0000 - 0xc05004c0 ( 258 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 599.65 BogoMIPS (lpj=2998272)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x84f00000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
_omap_mux_init_gpio: Could not set gpio79
_omap_mux_init_gpio: Could not set gpio80
Cannot clk_get ck_32
Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
PWM0 init success.
PWM1 init success.
bio: create slab <bio-0> at 0
SCSI subsystem initialized
USBSS revision 4ea2080b
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.1: controller timed out
tps65910 1-002d: read from reg 3f failed
omap_i2c omap_i2c.1: controller timed out
tps65910 1-002d: read from reg 1e failed
set_machine_constraints: failed to enable VRTC
tps65910 1-002d: failed to register tps65910-pmic regulator
tps65910-pmic: probe of tps65910-pmic failed with error -110
tps65911-rtc tps65911-rtc: rtc core: registered tps65911-rtc as rtc0
tps65910 1-002d: No interrupt support, no core IRQ
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, peripheral, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
usb2phy: computed values rxcalib(15)DACs(30 14 17)
usb2phy: override computed values rxcalib(15)DACs(30 14 17)
usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f6f5d8e
musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c581e000 using DMA, IRQ 18
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
msgmni has been set to 137
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
CMEMK module: built on Apr 28 2015 at 06:34:58
Reference Linux version 2.6.37
File /home/daqingge/yourapp/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc7000000 of size 0x4000000
cmemk initialized
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
console [ttyO1] enabled, bootconsole disabled
console [ttyO1] enabled, bootconsole disabled
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
brd: module loaded
loop: module loaded
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 8 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x000006fc0000 : "File System"
0x000006fc0000-0x000007bc0000 : "Data"
0x000007bc0000-0x00000b0c0000 : "File System2"
0x00000b0c0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffe
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000
cm: Module associated with clock hdmi_i2s_fck didn't enable in 100000 tries
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
#0: TI8148 IPNC
nf_conntrack version 0.5.0 (1103 buckets, 4412 max)
ip_tables: (C) 2000-2006 Netfilter Core Team
TCP cubic registered
NET: Registered protocol family 17
Bridge firewalling registered
lib80211: common routines for IEEE802.11 drivers
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
Detected MACID=0:c:c:2:39:34
omap_i2c omap_i2c.1: controller timed out
tps65911-rtc tps65911-rtc: hctosys: unable to read the hardware clock
CPSW phy found : id is : 0x4dd074
PHY 0:01 not found
IP-Config: Guessing netmask 255.255.255.0
IP-Config: Complete:
device=eth0, addr=192.168.1.167, mask=255.255.255.0, gw=255.255.255.255,
host=192.168.1.167, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=192.168.1.47, rootpath=
Waiting 20sec before mounting root device...
PHY: 0:00 - Link is Up - 100/Full
VFS: Mounted root (nfs filesystem) on device 0:14.
devtmpfs: mounted
Freeing init memory: 216K
INIT: version 2.86 booting
Please wait: booting...
Starting udev
Root filesystem already rw, not remounting
Caching udev devnodes
root: mount: mounting /dev/root on / failed: No such file or directory
NOT configuring network interfaces: / is an NFS mount
rm: cannot remove '/tmp': Device or resource busy
omap_i2c omap_i2c.1: controller timed out
hwclock: RTC_RD_TIME: Connection timed out
Fri Nov 9 12:48:00 GMT-8 2012
omap_i2c omap_i2c.1: controller timed out
hwclock: RTC_SET_TIME: Connection timed out
inside finish.sh
UBI: attaching mtd5 to ubi0
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 51
UBI: attached mtd5 to ubi0
UBI: MTD device name: "Data"
UBI: MTD device size: 12 MiB
UBI: number of good PEBs: 96
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 96
UBI: number of PEBs reserved for bad PEB handling: 2
UBI: max/mean erase counter: 2/1
UBI: image sequence number: -1844459932
UBI: background thread "ubi_bgt0d" started, PID 267
UBI device number 0, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 0, volume 0, name "ubifs_volume"
UBIFS: file system size: 10285056 bytes (10044 KiB, 9 MiB, 81 LEBs)
UBIFS: journal size: 1015809 bytes (992 KiB, 0 MiB, 6 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 485787 bytes (474 KiB)
UBI: attaching mtd7 to ubi1
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 13
UBI: attached mtd7 to ubi1
UBI: MTD device name: "Reserved"
UBI: MTD device size: 79 MiB
UBI: number of good PEBs: 634
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 634
UBI: number of PEBs reserved for bad PEB handling: 6
UBI: max/mean erase counter: 5/3
UBI: image sequence number: 699364407
UBI: background thread "ubi_bgt1d" started, PID 279
UBI device number 1, total 634 LEBs (80502784 bytes, 76.8 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
UBIFS: file system size: 78090240 bytes (76260 KiB, 74 MiB, 615 LEBs)
UBIFS: journal size: 3936256 bytes (3844 KiB, 3 MiB, 31 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 3688395 bytes (3601 KiB)
./init.sh: line 5: -f: not found
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.20.02.20
SysLink module created on Date:Apr 28 2015 Time:06:48:22
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
secss put in low power state
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
DDR IOs RX is shutdown
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_3.50.00 (daqingge@ubuntu) (gcc version 4.5.3 20110311 (prerelease)
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
queue id:32769
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00800000 )
[host] Attached to slave procId 2.
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[host] Attached to slave procId 1.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[host] Started slave procId 2.
[host] After Ipc_loadcallback status [0x00000000]
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[host] Attached to slave procId 0.
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3vpss ] notify_attach rtnVal 0
[m3video]
[m3vpss ] initProxyServer rtnVal 0
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ]
[m3video]
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3video] 55: SYSTEM : System Common Init in progress !!!
[m3vpss ]
[m3video] 55: SYSTEM: IPC init in progress !!!
[m3vpss ] 95: SYSTEM : System Common Init in progress !!!
[m3video] 55: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 95: SYSTEM: IPC init in progress !!!
[m3vpss ] 95: SYSTEM: Attaching to [HOST] ...
[m3video] 1055: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x00000000]
[m3video] 1093: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 1095: SYSTEM: Attaching to [HOST] ...
[m3video] 1094: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 1103: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 1103: SYSTEM: Attaching to [DSP] ...
[host] After Ipc_startcallback status [0x00000000]
[host] Loaded file ./firmware/ipnc_rdk_fw_c6xdsp.xe674 on slave procId 0.
[host] Started slave procId 0.
[host] After Ipc_loadcallback status [0x00000000]
[c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 500000000
[c6xdsp ]
[c6xdsp ] *** UTILS: CPU KHz = 500000 Khz ***
[c6xdsp ]
[c6xdsp ] 1: SYSTEM : System Common Init in progress !!!
[c6xdsp ] 1: SYSTEM: IPC init in progress !!!
[c6xdsp ] 1: SYSTEM: Attaching to [HOST] ...
[m3video] 2093: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 2103: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 1001: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] 1004: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[c6xdsp ] 1004: SYSTEM: Attaching to [VIDEO-M3] ...
[host] After Ipc_startcallback status [0x00000000]
[m3video] 3093: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 3103: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 2003: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2910: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 4093: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 2910: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 4093: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[m3video] 4093: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 4103: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 3910: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 5093: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 3921: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 5103: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 3921: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 5104: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[m3vpss ] 5104: SYSTEM: Attaching to [VIDEO-M3] ...
inside autorun
sbulla: unknown partition table
INIT: Entering runlevel: 5
[m3video] 6093: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 4921: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 6104: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 6103: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 4922: SYSTEM: Creating MsgQ [DSP_MSGQ] ...
[m3video] 6104: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 6104: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[c6xdsp ] 4922: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ...
[m3video] 6105: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3vpss ] 6104: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[c6xdsp ] 4922: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 6105: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3vpss ] 6104: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[c6xdsp ] 4922: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3video] 6107: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 6105: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[c6xdsp ] 4923: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3video] 6107: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[m3vpss ] 6107: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[c6xdsp ] 4923: SYSTEM: IPC init DONE !!!
[m3video] 6108: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3vpss ] 6107: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[c6xdsp ] 4926: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 6108: SYSTEM: IPC init DONE !!!
[m3vpss ] 6107: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[c6xdsp ] 4926: MEM: ERROR: SharedRegion_setEntry (2, 0x8ff56364) FAILED !!! (status=-1)
[m3vpss ] 6108: SYSTEM: IPC init DONE !!!
[c6xdsp ] 4935: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB)
[m3video] 6118: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 6118: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[c6xdsp ] 4936: SYSTEM : System Common Init Done !!!
[m3video] 6118: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB)
[m3vpss ] 6118: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03 sbulla: unknown partition table
c00000 (60 MB)
[m3vpss ] 6120: SYSTEM : System Common Init Done !!!
[m3vpss ] Received character 's'
[m3video] 6120: SYSTEM : System Common Init Done !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 's'
Starting telnet daemon [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Received character 's'
queue id:65538
CPU is TI812x
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
*****************************************************************
IPNC BUILD VERSION: DM8127 IPNC RDK VERSION 03.50.00.08
*****************************************************************
./bin/ipnc_rdk_mcfw.out VNF_QUALITY TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
.
Starting syslogd/klogd: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3vpss ] 6620: SYSTEM : System VPSS Init in progress !!!
[m3vpss ] === I2C0/2 Clk is active ===
[m3vpss ] 6639: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3vpss ] 6639: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3vpss ] 6639: SYSTEM: ListElem Shared Addr = 0xbe98b680
[m3vpss ] 6642: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3vpss ] 6642: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3vpss ] 6643: SYSTEM: ListElem Shared Addr = 0xbe98eb80
[m3vpss ] 6657: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_23] in region 0 ...
[m3vpss ] 6658: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_23] in region 0 ...
[m3vpss ] 6658: SYSTEM: ListElem Shared Addr = 0xbe992080
[m3vpss ] 6661: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3vpss ] 6661: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3vpss ] 6661: SYSTEM: ListElem Shared Addr = 0xbe9b1a80
[m3vpss ] 6664: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3vpss ] 6664: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3vpss ] 6665: SYSTEM: ListElem Shared Addr = 0xbe9d1480
[m3vpss ] 6672: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] 6672: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 6672: SYSTEM: ListElem Shared Addr = 0xbe9f0e80
[m3vpss ] 6675: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 6675: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 6675: SYSTEM: ListElem Shared Addr = 0xbea0ab00
[m3vpss ] 6678: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 6678: SYSTEM : FVID2 Init in progress !!!
[m3vpss ] 6743: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 6744: SYSTEM : Device Init in progress !!!
[m3vpss ] Iss_init called !!!!!!
[m3vpss ] CPIS_init DONE !!!!!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[m3vpss ]
PHY: 0:00 - Link is Down
[m3vpss ] I2C2: Passed for address 0x36 !!!
[m3vpss ] I2C2: Passed for address 0x55 !!!
[m3vpss ] 9469: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] 9498: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 9498: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 9498: SYSTEM : Initializing Links !!!
[m3vpss ] 9498: SYSTEM : FREE SPACE : System Heap = 1718872 B, Mbx = 10240 msgs)
[m3vpss ] 9498: SYSTEM : FREE SPACE : SR0 Heap = 15580800 B (14 MB)
[m3vpss ] 9498: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 9498: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB)
[m3vpss ] 9499: SYSTEM : FREE SPACE : Tiler Buffer = 127 B (0 MB) - TILER OFF
[m3vpss ] 9630: SYSTEM : Initializing Links ... DONE !!!
PHY: 0:00 - Link is Up - 100/Full
mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slots and uses 32 sectors.
Volume ID is b14e8a2c, no volume label.
done
g_file_storage gadget: No serial-number string provided!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff000g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
00
[m3video] Rg_file_storage gadget: Number of LUNs=1
emote Debug Sharg_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
ed Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 13320: SYSTEM : System Video Init in progress !!!
[m3video] 13320: SYSTEM : System Video Init Done !!!
[m3video] 13320: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 13321: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 13321: SYSTEM: ListElem Shared Addr = 0xbea24780
[m3video] 13323: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 13324: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 13324: SYSTEM: ListElem Shared Addr = 0xbea27c80
[m3video] 13335: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_28] in region 0 ...
[m3video] 13336: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_28] in region 0 ...
[m3video] 13336: SYSTEM: ListElem Shared Addr = 0xbea2b180
[m3video] 13338: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3video] 13339: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3video] 13339: SYSTEM: ListElem Shared Addr = 0xbea44e00
[m3video] 13341: HDVICP: Doing PRCM for IVAHD[0] ...
[m3video] 13341: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3video] 13342: SYSTEM : Initializing Links !!!
[m3video] 13342: SYSTEM : FREE SPACE : System Heap = 6282128 B, Mbx = 10240 msgs)
[m3video] 13342: SYSTEM : FREE SPACE : SR0 Heap = 15342464 B (14 MB)
[m3video] 13343: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3video] 13343: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB)
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 13343: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3video] 13344: SYSTEM : FREE SPACE : Tiler Buffer = 127 B (0 MB) - TILER OFF
[m3video] 13400: SYSTEM : Initializing Links ... DONE !!!
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 80 [67%] [40.00dB] [on]
Front Right: Capture 80 [67%] [40.00dB] [on]
[c6xdsp ] 12234: SYSTEM : System DSP Init in progress !!!
[c6xdsp ] 12239: SYSTEM: Creating ListMP [DSP_IPC_OUT_23] in region 0 ...
[c6xdsp ] 12240: SYSTEM: Creating ListMP [DSP_IPC_IN_23] in region 0 ...
[c6xdsp ] 12240: SYSTEM: ListElem Shared Addr = 0xbea5ea80
[c6xdsp ] 12241: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ...
[c6xdsp ] 12241: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ...
[c6xdsp ] 12241: SYSTEM: ListElem Shared Addr = 0xbea7e480
[c6xdsp ] 12242: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ...
[c6xdsp ] 12243: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ...
[c6xdsp ] 12243: SYSTEM: ListElem Shared Addr = 0xbea9de80
[c6xdsp ] 12244: SYSTEM: Creating ListMP [DSP_IPC_OUT_28] in region 0 ...
[c6xdsp ] 12244: SYSTEM: Creating ListMP [DSP_IPC_IN_28] in region 0 ...
[c6xdsp ] 12244: SYSTEM: ListElem Shared Addr = 0xbeabd880
[c6xdsp ] 12245: SYSTEM: Creating ListMP [DSP_IPC_OUT_29] in region 0 ...
[c6xdsp ] 12245: SYSTEM: Creating ListMP [DSP_IPC_IN_29] in region 0 ...
[c6xdsp ] 12245: SYSTEM: ListElem Shared Addr = 0xbead7500
[c6xdsp ] !!WARNING.Resource already registered:2
[c6xdsp ] 12245: SYSTEM : Initializing Links !!!
[c6xdsp ] 12246: SYSTEM : FREE SPACE : System Heap = 6282544 B, Mbx = 10240 msgs)
[c6xdsp ] 12260: SYSTEM : Initializing Links ... DONE !!!
[c6xdsp ] 12260: SYSTEM : System DSP Init Done !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3vpss ] Received character 't'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Received character 't'
DMA: Module install successful, device major num = 248
DRV: Module install successful
DRV: Module built on Apr 28 2015 07:06:40
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2
I2C Bus Low?
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
queue id:0
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 0: SYSTEM: IPC init in progress !!!
[host] 18: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
[host] 18: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
[host] 18: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
[host] 18: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
[host] 18: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] 20: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 21: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[host] 23: SYSTEM: Opening MsgQ [DSP_MDMA: ChannelID allocated:4
SGQ] ...
[hDMA: ChannelID allocated:10
ost] 24: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[host] 24: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 25: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[host] 26: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 26: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 27: SYSTEM: IPC init DONE !!!
[host] 28: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ...
[host] 30: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ...
[host] 32: SYSTEM: ListElem Shared Addr = 0x4057d180
[host] 33: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[host] 35: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 36: SYSTEM: ListElem Shared Addr = 0x40596e00
[host] 38: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ...
[host] 40: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ...
[host] 41: SYSTEM: ListElem Shared Addr = 0x405b0a80
[host] 42: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 44: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 46: SYSTEM: ListElem Shared Addr = 0x405d0480
[host] 50: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 52: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 54: SYSTEM: ListElem Shared Addr = 0x405efe80
[host] 54: SYSTEM: System Common Init Done !!!
[host] Vsys_allocBuf - addr = 0x4cf06000,size = 65011712
[host] MCFW_IPCBITS:App_streamSysInit:virt addr of 85000000 cir buffer is 4cf06000
##########pInfo->totalsize 63897600
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 10
Creat queue id:131076
queue id:131076
queue id:65538
[host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:Entered...
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[host]
********** FULL FEATURE USECASE ********
[host] ********* Entered Tri Streaming usecase - H264 1080p @60fps + H264 D1 @30fps + MJPEG 1080p @5fps ********
[host] 137: MCFW : CPU Revision [ES2.1] !!!
[host] 137: MCFW : Detected [UNKNOWN] Board !!!
[host] 137: MCFW : Base Board Revision [REV A] !!!
[m3vpss ] VPS_DCTRL_INST_0
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[m3vpss ] 14939: CAMERA: Create in progress !!!
[m3vpss ] 14939: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 14949: CAMERA: VIP 0: VID DEC 268436736 (0x36): bebebebe:bebebebe:8ebd60d8, AUD_STATUS -1094795586
[m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate.
[m3vpss ] Stream ID 1: chId = 0 VpsUtils_queCreate.
[m3vpss ] 15161: CAMERA: Create Done !!!
[m3vpss ] 15250: CAMERA: Detect video in progress !!!
[m3vpss ] 15250: CAMERA: Detect video Done !!!
[m3vpss ] 15251: VNF:
[m3vpss ] Create in progress ... !!!
[m3vpss ] 15251: VNF:
[m3vpss ] Input Channel CH0 of 1952 x 1112, pitch = (1984, 1984) [0,0][PROGRESSIVE] [7] ...
[m3vpss ] 15507: VNF:
[m3vpss ] Create ... DONE !!!
[m3vpss ] 15607: DUP : Create Done !!!
[m3vpss ] 15612: DUP : Create Done !!!
[m3vpss ] 15614: MERGE : Create Done !!!
[m3vpss ] DCC server task running
[m3vpss ] {SWOSD} edma3Handle->tccVal = 36
[m3vpss ] {SWOSD} edma3Handle->chId = 36
[m3vpss ] {SWOSD} edma3Handle->tccVal = 37
[m3vpss ] {SWOSD} edma3Handle->chId = 37
[m3vpss ] {SWOSD} edma3Handle->tccVal = 38
[m3vpss ] {SWOSD} edma3Handle->chId = 38
[m3vpss ] 15586: SWOSD : Create Done !!!
[m3vpss ] 15686: DUP : Create Done !!!
[m3vpss ] 15686: SCLR: Create in progress !!!
[m3video] 15699: IPC_IN_M3 : Create in progress !!!
[m3vpss ] 15691: SCLR : Loading Up-scaling Co-effs ...
[m3video] 15699: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ...
[m3vpss ] 15692: SCLR : Co-effs Loading ... DONE !!!
[m3video] 15699: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ...
[m3video] 15703: IPC_IN_M3 : Create Done !!!
[m3vpss ] SCLR:HEAPID:0 USED:64
[m3video] 15703: ENCODE: Create in progress ... !!!
[m3vpss ] SCLR:HEAPID:1 USED:5952
[m3vpss ] 15692: SCLR: Create Done !!!
[m3vpss ] 15603: FD : Alg Create Done !!!
[m3vpss ] 15603: FD : Create Done !!!
[m3vpss ] 15697: IPC_OUT_M3 : Create in progress !!!
[m3vpss ] 15698: IPC_OUT_M3 : Create Done !!!
[m3video] 15767: ENCODE: Creating CH0 of 1920 x 1080, pitch = (1952, 1952) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[m3video] ENCLINK_H264:HEAPID:0 USED:13808
[m3video] 15873: ENCODE: Creating CH1 of 720 x 480, pitch = (720, 720) [PROGRESSIVE] [NON-TILED ], bitrate = 8000 Kbps ...
[host] IpcBitsInLink_tskMain:Entered
[host] 1096: IPC_BITS_IN : Create in progress !!!
[host] 1096: IPC_BITS_IN : ListMPOpen start !!!
[host] 1096: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_28] ...
[host] 1098: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_28] ...
[host] 1100: IPC_BITS_IN : ListMPOpen done !!!
[host] 1101: IPC_BITS_IN : System_linkGetInfo done !!!
[host] 1102: IPC_BITS_IN : Create Done !!!
[host] USECASE SETUP DONE
[m3video] ENCLINK_H264:HEAPID:0 USED:11912
[m3vpss ] 15997: DISPLAY: Create in progress !!!
[m3video] 15983: ENCODE: Creating CH2 of 1920 x 1080, pitch = (1952, 1952) [PROGRESSIVE] [NON-TILED ], bitrate = 100 Kbps ...
[m3vpss ] DisplayId = 1,DataFormat = 7
[m3vpss ] SC2 displayInstId = 6
[m3vpss ] 15998: DISPLAY: Create Done !!!
[m3video] ENCLINK_JPEG:HEAPID:0 USED:4432
[m3vpss ] 15999: DISPLAY: Create in progress !!!
[m3video] 15984: ENCODE: All CH Create ... DONE !!!
[m3vpss ] DisplayId = 4,DataFormat = 7
[m3vpss ] SD displayInstId = 2
[m3vpss ] 16000: DISPLAY: Create Done !!!
[m3video] ENCLINK:HEAPID:0 USED:30472
[m3vpss ] 16001: DISPLAY: Start in progress !!!
[m3video] 15987: ENCODE: Create ... DONE !!!
[m3video] 15933: VSTAB : Alg Create Done !!!
[m3video] 15934: VSTAB : Create Done !!!
[m3video] 15988: IPC_BITS_OUT : Create in progress !!!
[m3video] 15991: IPC_BITS_OUT : Create Done !!!
[m3vpss ] 16064: DISPLAY: Start Done !!!
[m3vpss ] 16065: DISPLAY: AUX PATH: 31 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 16065: DISPLAY: Start in progress !!!
[m3vpss ] 16124: DISPLAY: Start Done !!!
[m3vpss ] 16124: DISPLAY: SDDAC(SEC1): 16 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 16032: CAMERA: Start in progress !!!
[m3vpss ] 16032: CAMERA: Start Done !!!
[host]
Application Run Completed
[m3vpss ] 16148: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
[host] ITT server task running !!!
[host]
ITT ittServer_run
[host] ITT Server Message initialization successful
[host]
ITT capture task created
[host] DCC server Message ques is open succefully
[host] Setting cmd <1> in message <40397100>
[host] Posting message <40397100> in QId <20002>
[m3vpss ] Command 1 recived from HOST A8
[host] Response from M3 is : 1
[host] Response from M3 is : 1
[host] Default parameters were sent sucessfully
[host] Server Socket created with ID <22>
[host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn
[host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [m3vpss ] Command 2 recived from HOST A8
[m3video] Channel:1 inputframerate:30 targetfps:60
[m3vpss ] New DCC data of size <33603>
[m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC 536870977
[m3video] Channel:0 inputframerate:60 targetfps:60
[m3video] Channel:2 inputframerate:60 targetfps:5
ApproDrvInit: 7
queue id:131076
ApproDrvInit: 3
queue id:131076
queue id:0
queue id:32769
[m3vpss ] 18269: DISPLAY: Stop in progress !!!
Venc not supported!!
[m3vpss ] 18326: DISPLAY: Stop Done !!!
[m3vpss ] 18330: DISPLAY: Start in progress !!!
[m3vpss ] 18380: DISPLAY: Start Done !!!
[m3vpss ] 18380: DISPLAY: SDDAC(SEC1): 1320 fps, Latency (Min / Max) = ( 1 / 113 ), Callback Interval (Min / Max) = ( 33 / 34 ) !!!
[host] VNF MESSAGE RECIEVED: (Enable:0) (Mode:5) (Strength:0) (EnableTNF:0) (EnableSNF:0)
[m3vpss ] 18310: VNF:
[m3vpss ] EnableSNF current SNF 0 => new 0!!!
[host]
Channel Selected: 0
[host]
Channel Selected: 0,rate control = 0 [m3vpss ] 18311: VNF:
[m3vpss ] EnableTNF current TNF 0 => new 0!!!
[host]
Channel Selected: 0
[host]
Channel Selected: 0
[host]
Channel Selected: 0
[host]
Channel Selected: 0,packet size = 100
[host]
Channel Selected: 0,encPreset = 0
[host]
Channel Selected: 0,enable = 0
[host]
Channel Selected: 1 [m3vpss ] framerateParams->FrameRate = 30
[host]
Channel Selected: 1,rate control = 0 [m3video] Channel:0 inputframerate:30 targetfps:30
[host]
Channel Selected: 1
[host]
Channel Selected: 1
[host]
Channel Selected: 1
[host]
Channel Selected: 1,packet size = 100
[host]
Channel Selected: 1,encPreset = 0
[host]
Channel Selected: 1,enable = 0
[host]
Channel Selected: 2
[host]
Channel Selected: 2,rate control = 2
[host] MJPEG in Rate Control OFF Mode
Check_device_version : DEVICE VER = 1 !!
[m3video] Channel:2 inputframerate:30 targetfps:5
[m3video] ENCLINK: new targetbitrate to set:10000000
[m3video] ENCLINK: new targetframerate to set:30000
[m3video] ENCLINK: new intraFrameInterval to set:60
[m3video] ENCLINK: new QP I Param to set:10 36 -1
[m3video] ENCLINK: new QP P Param to set:10 40 28
[m3video] ENCLINK: new PacketSize Param to set:100
[m3video] ENCLINK: new Encode Preset Param to set:0
[m3video] ENCLINK: new rate control algorithm to set:0
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 95 [80%] [47.50dB] [on]
Front Right: Capture 95 [80%] [47.50dB] [on]
Check_device_version : DEVICE VER = 1 !!
[m3video] Channel:1 inputframerate:30 targetfps:30
[m3video] ENCLINK: new targetbitrate to set:2000000
[m3video] ENCLINK: new targetframerate to set:30000
[m3video] ENCLINK: new intraFrameInterval to set:30
[m3video] ENCLINK: new QP I Param to set:10 36 -1
[m3video] ENCLINK: new QP P Param to set:10 40 28
[m3video] ENCLINK: new PacketSize Param to set:100
[m3video] ENCLINK: new Encode Preset Param to set:0
[m3video] ENCLINK: new rate control algorithm to set:0
Simple mixer control 'PCM',0
Capabilities: pvolume penum
Playback channels: Front Left - Front Right
Limits: Playback 0 - 127
Mono:
Front Left: Playback 101 [80%] [-13.00dB]
Front Right: Playback 101 [80%] [-13.00dB]
[host]
Force IDR on Channel: 0
[host]
Force IDR on Channel: 1 [m3video] Channel:2 inputframerate:30 targetfps:5
[m3video] JPGLINK: new targetframerate to set:5000 for bitrate 100000
[m3video] JPGLINK: new QP Param to set:1 51 80
[m3video] JPGLINK: new qualityFactor Param to set:80
[m3video] JPGLINK: new rate control algorithm to set:2 for bitrate: 100000
[m3video] JPGLINK: Run time parameters changed 0
SystemInit success
Schedule manager init success
Dmva Schedule manager init success
umount: can't umount /mnt/mmc: Invalid argument
killall: dhcpcd: no process killed
queue id:0
rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.
[host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn
[host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [m3video] ==================== EncLink_PrintDetails ====================
[m3video] 53351: HDVICP-ID:0
[m3video] totalAcquire2wait in msec:83279476
[m3video] totalWait2Isr in msec: 21355
[m3video] totalIsr2Done in msec: 48
[m3video] totalWait2Done in msec: 21403
[m3video] totalDone2Release in msec: 0
[m3video] totalAcquire2Release in msec: 0
[m3video] totalAcq2acqDelay in msec: 0
[m3video] totalElapsedTime in msec: 0
[m3video] numAccessCnt: 0
[m3video] IVA-FPS : 0
[m3video]
[m3video] *** ENCODE Statistics ***
[m3video]
[m3video] Elasped Time : 35 secs
[m3video]
[m3video]
[m3video] CH | In Recv In Skip In User Out Latency
[m3video] Num | FPS FPS Skip FPS FPS Min / Max
[m3video] --------------------------------------------
[m3video] 0 | 30 0 0 30 78 / 86
[m3video] 1 | 30 0 0 30 15 / 29
[m3video] 2 | 30 0 25 5 86 / 91
[m3video]
[m3video] Multi Channel Encode Average Submit Batch Size
[m3video] Max Submit Batch Size : 24
[m3video] IVAHD_0 Average Batch Size : 1
[m3video] IVAHD_0 Max achieved Batch Size : 1
[m3video] =================================================================
[host] MCFW_IPCBITS: Callback function:App_ipcBitsInCbFxn
[host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:INFO: periodic print.. [m3vpss ] 76160: CAMERA: Fields = 3568 (fps = 59), Total Resets = 0 (Avg 0 ms per reset)
[host]
Usecase is Active !!!