用的内核是linux-2.6.37-psp04.02.00.07.sdk
ncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 2.6.37 (root@hpf-desktop) (gcc version 4.3.3 (GCC) ) #13 Wed May 9 15:18:00 CST 2012
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
[ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: OMAP3 Beagle Board
[ 0.000000] Reserving 4194304 bytes SDRAM for VRAM
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] OMAP3630 ES1.2 (l2cache iva sgx neon isp 192mhz_clk )
[ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64000
[ 0.000000] Kernel command line: console=ttyO2,115200n8 ubi.mtd=4 root=ubi0:rootfs rootfstype=ubifs
[ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Memory: 252MB = 252MB total
[ 0.000000] Memory: 242116k/242116k available, 20028k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
[ 0.000000] vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .init : 0xc0008000 - 0xc003e000 ( 216 kB)
[ 0.000000] .text : 0xc003e000 - 0xc060636c (5921 kB)
[ 0.000000] .data : 0xc0608000 - 0xc07c2fe0 (1772 kB)
[ 0.000000] NR_IRQS:409
[ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/332/600 MHz
[ 0.000000] omap_hwmod: i2c1: softreset failed (waited 10000 usec)
[ 0.000000] omap_hwmod: i2c2: softreset failed (waited 10000 usec)
[ 0.000000] omap_hwmod: i2c3: softreset failed (waited 10000 usec)
[ 0.000000] Reprogramming SDRC clock to 332000000 Hz
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts
[ 0.000000] Total of 96 interrupts on 1 active controller
[ 0.000000] GPMC revision 5.0
[ 0.000000] Trying to install interrupt handler for IRQ402
[ 0.000000] Trying to install interrupt handler for IRQ403
[ 0.000000] Trying to install interrupt handler for IRQ404
[ 0.000000] Trying to install interrupt handler for IRQ405
[ 0.000000] Trying to install interrupt handler for IRQ406
[ 0.000000] Trying to install interrupt handler for IRQ407
[ 0.000000] Trying to install interrupt handler for IRQ408
[ 0.000000] Trying to install type control for IRQ409
[ 0.000000] Trying to set irq flags for IRQ409
[ 0.000000] OMAP clockevent source: GPTIMER12 at 32768 Hz
[ 0.000000] Console: colour dummy device 80x30
[ 0.000000] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar
[ 0.000000] ... MAX_LOCKDEP_SUBCLASSES: 8
[ 0.000000] ... MAX_LOCK_DEPTH: 48
[ 0.000000] ... MAX_LOCKDEP_KEYS: 8191
[ 0.000000] ... CLASSHASH_SIZE: 4096
[ 0.000000] ... MAX_LOCKDEP_ENTRIES: 16384
[ 0.000000] ... MAX_LOCKDEP_CHAINS: 32768
[ 0.000000] ... CHAINHASH_SIZE: 16384
[ 0.000000] memory used by lock dependency info: 3951 kB
[ 0.000000] per task-struct memory footprint: 2304 bytes
[ 0.000000] Calibrating delay loop... 505.22 BogoMIPS (lpj=1974272)
[ 0.000000] pid_max: default: 32768 minimum: 301
[ 0.000000] Security Framework initialized
[ 0.000000] Mount-cache hash table entries: 512
[ 0.000000] CPU: Testing write buffer coherency: ok
[ 0.000000] regulator: core version 0.5
[ 0.000000] regulator: dummy:
[ 0.000000] NET: Registered protocol family 16
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] OMAP GPIO hardware version 2.5
[ 0.000000] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.000000] Found NAND on CS0
[ 0.000000] Registering NAND on CS0
[ 0.000000] Unable to get DVI reset GPIO
[ 0.000000] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.000000] OMAP DMA hardware revision 5.0
[ 0.116638] bio: create slab <bio-0> at 0
[ 0.125762] SCSI subsystem initialized
[ 0.137023] usbcore: registered new interface driver usbfs
[ 0.137969] usbcore: registered new interface driver hub
[ 0.139007] usbcore: registered new device driver usb
[ 0.142211] omap_device: omap_i2c.1: new worst case activate latency 0: 30517
[ 0.149291] omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz
[ 0.161499] twl4030: PIH (irq 7) chaining IRQs 368..375
[ 0.161743] twl4030: power (irq 373) chaining IRQs 376..383
[ 0.164520] twl4030: gpio (irq 368) chaining IRQs 384..401
[ 0.178009] regulator: VMMC1: 1850 <--> 3150 mV at 3000 mV normal standby
[ 0.181152] regulator: VDAC: 1800 mV normal standby
[ 0.184143] regulator: VDVI: 1800 mV normal standby
[ 0.187622] regulator: VSIM: 1800 <--> 3000 mV at 1800 mV normal standby
[ 0.190673] regulator: VAUX3: 1800 mV normal standby
[ 0.193756] regulator: VAUX4: 1800 mV normal standby
[ 0.194244] omap_device: omap_i2c.1: new worst case deactivate latency 0: 30517
[ 0.194610] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz
[ 0.208557] omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz
[ 0.217010] Advanced Linux Sound Architecture Driver Version 1.0.23.
[ 0.221282] Switching to clocksource 32k_counter
[ 0.364532] musb-hdrc: version 6.0, otg (peripheral+host), debug=0
[ 0.366088] NET: Registered protocol family 2
[ 0.366821] IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.368743] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.369140] TCP bind hash table entries: 8192 (order: 6, 360448 bytes)
[ 0.373474] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.373565] TCP reno registered
[ 0.373626] UDP hash table entries: 128 (order: 1, 12288 bytes)
[ 0.373931] UDP-Lite hash table entries: 128 (order: 1, 12288 bytes)
[ 0.375030] NET: Registered protocol family 1
[ 0.376678] RPC: Registered udp transport module.
[ 0.376708] RPC: Registered tcp transport module.
[ 0.376708] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.377929] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.383880] omap-iommu omap-iommu.0: isp registered
[ 0.384887] AM37x/DM37x Linux PSP version 04.02.00.07 (OMAP3BEAGLE)
[ 0.550598] VFS: Disk quotas dquot_6.5.2
[ 0.550720] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.553344] JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
[ 0.554260] msgmni has been set to 472
[ 0.561004] io scheduler noop registered
[ 0.561035] io scheduler deadline registered
[ 0.561279] io scheduler cfq registered (default)
[ 0.620178] OMAP DSS rev 2.0
[ 0.620727] OMAP DISPC rev 3.0
[ 0.620880] OMAP VENC rev 2
[ 0.622161] OMAP DSI rev 1.0
[ 0.951416] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.960784] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0
[ 0.962799] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1
[ 0.964569] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2
[ 1.666931] console [ttyO2] enabled
1.672149] omap_uart.3: ttyO3 at MMIO 0x49042000 (irq = 80) is a OMAP UART3
[ 1.730438] brd: module loaded
[ 1.757812] loop: module loaded
[ 1.768157] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.775085] omap2-nand driver initializing
[ 1.780029] ONFI flash detected
[ 1.783599] NAND device: Manufacturer ID: 0xad, Chip ID: 0xbc (Hynix )
[ 1.809906] Creating 5 MTD partitions on "omap2-nand.0":
[ 1.815582] 0x000000000000-0x000000080000 : "X-Loader"
[ 1.830932] 0x000000080000-0x000000260000 : "U-Boot"
[ 1.843750] 0x000000260000-0x000000280000 : "U-Boot Env"
[ 1.856201] 0x000000280000-0x000000680000 : "Kernel"
[ 1.870147] 0x000000680000-0x000020000000 : "File System"
[ 2.120208] UBI: attaching mtd4 to ubi0
[ 2.124237] UBI: physical eraseblock size: 131072 bytes (128 KiB)
[ 2.130889] UBI: logical eraseblock size: 129024 bytes
[ 2.136627] UBI: smallest flash I/O unit: 2048
[ 2.141540] UBI: sub-page size: 512
[ 2.146423] UBI: VID header offset: 512 (aligned 512)
[ 2.152587] UBI: data offset: 2048
[ 2.158569] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 1:0, read 64 bytes
[ 2.169219] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 1:512, read 512 bytes
[ 2.180297] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 2:0, read 64 bytes
[ 2.190917] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 2:512, read 512 bytes
[ 2.201965] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 3:0, read 64 bytes
[ 2.212585] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 3:512, read 512 bytes
[ 2.223632] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 4:0, read 64 bytes
[ 2.234283] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 4:512, read 512 bytes
[ 2.245330] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 5:0, read 64 bytes
[ 2.255950] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 5:512, read 512 bytes
[ 2.266998] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 6:0, read 64 bytes
[ 2.277618] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 6:512, read 512 bytes
[ 2.288696] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 7:0, read 64 bytes
[ 2.299316] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 7:512, read 512 bytes
[ 2.310363] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 8:0, read 64 bytes
[ 2.320983] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 8:512, read 512 bytes
[ 2.332031] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 9:0, read 64 bytes
[ 2.342651] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 9:512, read 512 bytes
[ 2.353698] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 10:0, read 64 bytes
[ 2.364440] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 10:512, read 512 bytes
[ 2.375579] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 11:0, read 64 bytes
[ 2.386291] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 11:512, read 512 bytes
[ 2.397430] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 12:0, read 64 bytes
不知道是哪里出问题了? ECC?,怎么解决? 望TI工程师解决下,谢谢!