请假一个使用ccs6.1.0.00104 build starterware例程的问题。build时老报错。
操作系统:win8 ccs6.1.0.00104
按如下目录import project:
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k -j 4 -s all
'Building target: ../../../../../../../binary/armv7a/cgt_ccs335x/evmskAM335x/uart/Debug/uartEcho.out'
'Invoking: ARM Linker'
<Linking>
error: cannot find file
"../../../../../../../binary/armv7a/cgt_ccs335x/drivers/Debug/drivers.lib
"
error: cannot find file
"../../../../../../../binary/armv7a/cgt_ccs335x/system_config/Debug/syste
m.lib"
error: cannot find file
"../../../../../../../binary/armv7a/cgt_ccs335x/evmskAM335x/platform/Debu
g/platform.lib"
error: cannot find file
"../../../../../../../binary/armv7a/cgt_ccs/utils/Debug/utils.lib"
error: no input section is linked in
undefined first referenced
symbol in file
--------- ----------------
Entry
error: unresolved symbols remain
warning: entry-point symbol "Entry" undefined
warning: no suitable entry-point found; setting to 0
error: errors encountered during linking;
"../../../../../../../binary/armv7a/cgt_ccs335x/evmskAM335x/uart/Debug/ua
rtEcho.out" not built
>> Compilation failure
gmake: *** [../../../../../../../binary/armv7a/cgt_ccs335x/evmskAM335x/uart/Debug/uartEcho.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****