typedef struct {
UInt32 reserved;
/**< Used internally, USER MUST NOT MODIFY THIS VALUE */
VENC_CHN chnId;
/**< Encoder/Decoder channel ID 0..(VENC_CHN_MAX-1) */
VENC_STRM strmId;
/**< Encoder stream ID, not valid for decoder, 0..(VENC_STRM_MAX-1) */
VCODEC_TYPE_E codecType;
/**< Video compression format */
VCODEC_FRAME_TYPE_E frameType;
/**< Compressed frame type */
UInt32 bufSize;
/**< Size of buffer, in bytes */
UInt32 filledBufSize;
/**< Actual size of bistream in buffer, in bytes */
.........
后面的成员省略
} VCODEC_BITSBUF_S;
ti_venc.h
/** Maximum Video Encode channels */
#define VENC_PRIMARY_CHANNELS (16)
#define VENC_CHN_MAX (3*VENC_PRIMARY_CHANNELS) /* If secondary output is enabled, there will be 16+16+16 channels */
8148上编码后从A8上获得的chnId为什么能达到20多呢,实际上我们的设备只有8个输入通道的,如果没问题,这个chnId和设备通道是什么样的对应关系?