背景:
我在给335x打xenomia补丁,xenomai对于linux的补丁文件仅有linux3.2.21.但是板子提供的是linux3.2.0,于是打个小补丁将linux3.2.0升级到linux3.2.21,升级后再打xenomia补丁。
一些就绪后,编译内核生成uImage,通过uboot下载到板子上面
在内核启动后,可以看到不断的打印出启动信息,但是当打印到:
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz
[ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[ 0.000000] Interrupt pipeline (release #4)
[ 0.000000] ------------[ cut here ]------------
内核停止打印。
经测试, ------------[ cut here ]------------是由内核目录下的Panic.c (kernel)中的下面函数打印出来的:
static void warn_slowpath_common(const char *file, int line, void *caller,
unsigned taint, struct slowpath_args *args)
{
const char *board;
printk(KERN_WARNING "------------[ cut here ]------------\n");
printk(KERN_WARNING "WARNING: at %s:%d %pS()\n", file, line, caller);
board = dmi_get_system_info(DMI_PRODUCT_NAME);
if (board)
printk(KERN_WARNING "Hardware name: %s\n", board);
if (args)
vprintk(args->fmt, args->args);
print_modules();
dump_stack();
print_oops_end_marker();
add_taint(taint);
}
现在有个很奇怪的问题,通过上面的信息,看不出是哪里出错才打印出来。
于是我有添加了几个参考打印点:
static void warn_slowpath_common(const char *file, int line, void *caller,
unsigned taint, struct slowpath_args *args)
{
const char *board;
printk(KERN_WARNING "mark0\n");
printk(KERN_WARNING "------------[ cut here ]------------\n");
printk(KERN_WARNING "mark1\n");
printk(KERN_WARNING "WARNING: at %s:%d %pS()\n", file, line, caller);
board = dmi_get_system_info(DMI_PRODUCT_NAME);
此时有个奇怪的现象,内核在启动信息里只打印出了:
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz
[ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[ 0.000000] Interrupt pipeline (release #4)
[ 0.000000] mark0
然后停止。不在打印出后面其他要打印出来的信息。
然后,我屏蔽点本函数的打印信息,如下:
static void warn_slowpath_common(const char *file, int line, void *caller,
unsigned taint, struct slowpath_args *args)
{
const char *board;
/*
printk(KERN_WARNING "mark0\n");
printk(KERN_WARNING "------------[ cut here ]------------\n");
printk(KERN_WARNING "mark1\n");
printk(KERN_WARNING "WARNING: at %s:%d %pS()\n", file, line, caller);
*/
board = dmi_get_system_info(DMI_PRODUCT_NAME)
则可以通过内核启动信息看到:
0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz
[ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[ 0.000000] Interrupt pipeline (release #4)
[ 0.000000] 这里出现一句其他函数的 printk信息
然后内核启动停止。
请问这是什么原因。