大家好,目前我的板子CPU为AM3352ZCZ,供电芯片采用TPS65910A31A1,目前测试的板子有一部分总是在运行一段时间后出现死机的情况(出现这个情况时,串口没有任何打印信息)。我测量了一下TPS65910A31A1的各个供电电压,发现VDD_CORE的电压为1.0V低于技术手册上要求的最低供电电压1.056V,我经过测量发现我们所有的板子的VDD_CORE都是1.0V,并且这些死机的板子在正常运行时VDD_CORE=1.0V,当死机之后再测量VDD_CORE=0.8V左右,所以我怀疑我们的板子死机可能与VDD_CORE的供电电压低有关系,请各位帮忙分析是什么原因造成了VDD_CORE电压偏低(注:TPS65910A31A1采用默认设置,未经改动)。