对于tci6638 evm板上nand ubifs分区中所烧写的版本
ti员工给个能够正确运行的版本吧·····mcsdk中的ubi镜像
1:mcsdk_linux_3_01_01_04的k2hk-evm-ubifs.ubi
在linux 运行时报错
[ 1162.740110] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 1162.747801] Registering SWP/SWPB emulation handler
[ 1162.753502] UBI: attaching mtd2 to ubi0
[ 1164.327776] UBI error: ubi_add_to_av: two LEBs with same sequence number 2
[ 1164.334668] eraseblock attaching information dump:
[ 1164.339462] ec 1
[ 1164.341911] pnum 2398
[ 1164.344615] lnum 1
[ 1164.347059] scrub 0
[ 1164.349502] sqnum 2
[ 1164.351951] Volume identifier header dump:
[ 1164.356049] magic 55424921
[ 1164.359190] version 1
[ 1164.361725] vol_type 1
[ 1164.364255] copy_flag 0
[ 1164.366785] compat 5
[ 1164.369316] vol_id 2147479551
[ 1164.372635] lnum 1
[ 1164.375165] data_size 0
[ 1164.377695] used_ebs 0
[ 1164.380226] data_pad 0
[ 1164.382761] sqnum 2
[ 1164.385291] hdr_crc 7beff9af
[ 1164.388431] Volume identifier header hexdump:
[ 1164.394217] UBI error: ubi_attach_mtd_dev: failed to attach mtd2, error -22
[ 1164.401211] UBI error: ubi_init: cannot attach mtd2
[ 1164.409114] UBIFS error (pid 1): ubifs_mount: cannot open "ubi0:rootfs", error -19
[ 1164.416715] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0): error -19
[ 1164.424736] Please append a correct "root=" boot option; here are the available partitions:
[ 1164.433113] 1f00 1024 mtdblock0 (driver?)
[ 1164.438177] 1f01 512 mtdblock1 (driver?)
[ 1164.443246] 1f02 522752 mtdblock2 (driver?)
[ 1164.448308] 1f03 512 mtdblock3 (driver?)
[ 1164.453377] 1f04 15872 mtdblock4 (driver?)
[ 1164.458438] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0)
[ 1164.466718] CPU: 3 PID: 1 Comm: swapper/0 Not tainted 3.10.10 #1
[ 1164.472751] [<c0014f7c>] (unwind_backtrace+0x0/0xf8) from [<c00117ac>] (show_stack+0x10/0x14)
2:mcsdk_linux_3_00_03_15的keystone-evm-ubifs.ubi
在linux进入后,运行网页 linux 在串口打印关于dma的错误
ti员工给个能够正确运行的版本吧