**** Build of configuration Debug for project tms320vc5509a ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building target: tms320vc5509a.out'
'Invoking: C5500 Linker'
"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/bin/cl55" -v5509A --memory_model=large -g --define=c5509a --define=CHIP_5509 --define=_CSL5509_LIB --display_error_number --diag_warning=225 --ptrdiff_size=32 -z -m"tms320vc5509a.map" --stack_size=0x200 --heap_size=0x400 -i"C:/Program Files/C55xxCSL/include" -i"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/lib" -i"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/include" -i"C:/ti/ccsv5/tools/compiler/c5500_4.4.1/include" --reread_libs --display_error_number --warn_sections --xml_link_info="tms320vc5509a_linkInfo.xml" --rom_model --sys_stacksize=0x200 -o "tms320vc5509a.out" "./codec.obj" "../codec.cmd" -l"libc.a" -l"C:\Program Files\C55xxCSL\lib\csl5509ax.lib" -l"C:\ti\ccsv5\tools\compiler\c5500_4.4.1\lib\rts55x.lib"
<Linking>
undefined first referenced
symbol in file
--------- ----------------
_CSL5509_LIB_ ./codec.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "tms320vc5509a.out" not built
>> Compilation failure
gmake: *** [tms320vc5509a.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****