各位大侠专家,麻烦给诊断诊断,在此跪谢:
DM8168启动时出现如下故障,且一直处于此状态,无法进行后续的加载工作,重新刷系统后,系统能正常启动,不知是什么原因导致的?
U-Boot 2010.06 (Sep 16 2014 - 23:37:01)
TI8168-GP rev 2.1
HDVICP clk : 600MHz
L3 Fast clk : 560MHz
HDVPSS clk : 280MHz
Ducati M3 clk : 280MHz
DSP clk : 813MHz
ARM clk : 987MHz
DDR clk : 398MHz
------------ PLL Settings --------------
MAIN_N : 64, MAIN_P: 1, OSC_FREQ: 27, FAPLL_K: 8
MAIN_INTFREQ1 : 0x8, MAIN_FRACFREQ1: 0x800000, MAIN_MDIV1: 0x2
MAIN_INTFREQ2 : 0xE, MAIN_FRACFREQ2: 0x0, MAIN_MDIV2: 0x1
MAIN_INTFREQ3 : 0xB, MAIN_FRACFREQ3: 0x851EB8, MAIN_MDIV3: 0x2
MAIN_INTFREQ4 : 0x8, MAIN_FRACFREQ4: 0x3A83A8, MAIN_MDIV4: 0x3
MAIN_INTFREQ5 : 0x9, MAIN_FRACFREQ5: 0x374BC6, MAIN_MDIV5: 0xC
MAIN_MDIV6 : 0x48
MAIN_MDIV7 : 0x4
--------- DDR PLL ----------
DDR_N : 0x3B
DDR_P : 0x1
DDR_MDIV1 : 0x4
DDR_INTFREQ2 : 0x8
DDDDR_FRACFREQ2R_N : 0xD99999
DDR_MDIV2 : 0x1E
DDR_INTFREQ3 : 0x8
DDR_FRACFREQ3 : 0x0
DDR_MDIV3 : 0x4
DDR_INTFREQ4 : 0xE
DDR_FRACFREQ4 : 0x0
DDR_MDIV4 : 0x4
DDR_INTFREQ5 : 0xE
DDR_FRACFREQ5 : 0x0
DDR_MDIV5 : 0x4
----------EMIF Timings (identical for 0 & 1)-------
EMIF_TIM1 : 0x0CCCE524
EMIF_TIM2 : 0x30308023
EMIF_TIM3 : 0x009F82CF
EMIF_SDREF : 0x10000C30
EMIF_SDCFG : 0x62A41032
EMIF_PHYCFG : 0x0000010B
----------SW LEVEL Info (EMIF 0) -------
RD_DQS_GATE_BYTE_LANE0: 0x0000012A
RD_DQS_GATE_BYTE_LANE1: 0x0000012A
RD_DQS_GATE_BYTE_LANE2: 0x0000012A
RD_DQS_GATE_BYTE_LANE3: 0x0000012A
WR_DQS_RATIO_BYTE_LANE0: 0x000000A6
WR_DQS_RATIO_BYTE_LANE1: 0x000000A6
WR_DQS_RATIO_BYTE_LANE2: 0x000000A6
WR_DQS_RATIO_BYTE_LANE3: 0x000000A6
RD_DQS_RATIO_BYTE_LANE0: 0x0000003B
RD_DQS_RATIO_BYTE_LANE1: 0x0000003B
RD_DQS_RATIO_BYTE_LANE2: 0x0000003B
RD_DQS_RATIO_BYTE_LANE3: 0x0000003B
WR_DATA_RATIO_BYTE_LANE0: 0x000000E6
WR_DATA_RATIO_BYTE_LANE1: 0x000000E6
WR_DATA_RATIO_BYTE_LANE2: 0x000000E6
WR_DATA_RATIO_BYTE_LANE3: 0x000000E6
----------SW LEVEL Info (EMIF 1) -------
RD_DQS_GATE_BYTE_LANE0: 0x0000012A
RD_DQS_GATE_BYTE_LANE1: 0x0000012A
RD_DQS_GATE_BYTE_LANE2: 0x0000012A
RD_DQS_GATE_BYTE_LANE3: 0x0000012A
WR_DQS_RATIO_BYTE_LANE0: 0x000000A6
WR_DQS_RATIO_BYTE_LANE1: 0x000000A6
WR_DQS_RATIO_BYTE_LANE2: 0x000000A6
WR_DQS_RATIO_BYTE_LANE3: 0x000000A6
RD_DQS_RATIO_BYTE_LANE0: 0x0000003B
RD_DQS_RATIO_BYTE_LANE1: 0x0000003B
RD_DQS_RATIO_BYTE_LANE2: 0x0000003B
RD_DQS_RATIO_BYTE_LANE3: 0x0000003B
WR_DATA_RATIO_BYTE_LANE0: 0x000000E6
WR_DATA_RATIO_BYTE_LANE1: 0x000000E6
WR_DATA_RATIO_BYTE_LANE2: 0x000000E6
WR_DATA_RATIO_BYTE_LANE3: 0x000000E6
I2C: ready
DRAM: 2 GiB
NAND: HW ECC BCH8 Selected
256 MiB
MMC: OMAP SD/MMC: 0
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: Detected MACID:78:a5:4:e3:11:b0
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 3
NAND read: device 0 offset 0x580000, size 0x300000
3145728 bytes read: OK
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2576148 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (ck@ck-Lenovo) (gcc version 4.5.1 (ctng-1.8.1-FA) ) #61 Mon Apr 27 11:07:53 CST 2015
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8168evm
vram size = 20971520 at 0x0
ti81xx_reserve: ### Reserved DDR region @8ff00000
reserved size = 20971520 at 0x0
FB: Reserving 20971520 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8168 2.1
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 59648
Kernel command line: console=ttyO2,115200n8 noinitrd mem=256M rootwait=1 rw ubi.mtd=4,2048 rootfstype=ubifs root=ubi0:rootfs init=/init rw ip=192.168.5.232:192.168.5.1:192.168.5.254:255.255.0.0::eth0:on vram=20M notifyk.vpssm3_sva=0xBEE00000 stdin=serial ddr_mem=1024M
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 234MB 1MB = 235MB total
Memory: 232800k/232800k available, 29344k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB)
lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc0041000 ( 228 kB)
.text : 0xc0041000 - 0xc04e8000 (4764 kB)
.data : 0xc04e8000 - 0xc05321c0 ( 297 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 27000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x8ff00000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 0
_omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl
_omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda
NOR: Can't request GPMC CS
registered ti816x_gpio_vr device
registered gpio device
use Default Mac 0 Addr!
use Default Mac 1 Addr!
registered ti816x_sr device
Cannot clk_get ck_32
Init DM8168 GPIO Done!
pm_dbg_init: only OMAP3 supported
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
registered ti81xx_vin device
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xd0820000
ti81xx_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers enabled
ti81xx_pcie: PCI scan done.
bio: create slab <bio-0> at 0
regulator: VFB: 800 <--> 1025 mV at 800 mV
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
USBSS revision 4ea20809
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
I2C: Read failed at pcf8575_cir_enable 679 with error code: -121
I2C: Transfer failed at pcf8575_cir_enable 685 with error code: -121
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d081e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
MUSB controller-1 revision 4ea20800
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d0826800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
TCP established hash table entries: 8192 (order: 4, 65536 bytes)
TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) ?? 2001-2006 Red Hat, Inc.
msgmni has been set to 454
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Reach GPIO device registered successfully (Major = 253, Minor = 0)gpio_probe() Done!
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci probe: devid name is ahci
ahci CAP register dump =0x6726ff81
Modified ahci CAP register dump =0x6f26ff81
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci: SSS flag set, parallel bus scan disabled
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 irq_stat 0x00400040, connection status changed irq 16
ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16
omap2-nand driver initializing
NAND device: Maf ID: 0x2c, Chip ID: 0xca (Micron, )
erasesize: 0x20000, writesize: 2048, oobsize: 64
Creating 6 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x000000580000 : "U-Boot Logo"
0x000000580000-0x0000009c0000 : "Kernel"
0x0000009c0000-0x00000d1e0000 : "File System"
0x00000d1e0000-0x000010000000 : "Reserved"
UBI: attaching mtd4 to ubi0
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
hub 2-0:1.0: over-current change on port 1
hub 1-0:1.0: over-current change on port 1
ata1: softreset failed (device not ready)
ata1: applying PMP SRST workaround and retrying
ata1: SATA link up 3.0 Gbps (SStatus 123 SControl 300)
ata1.00: ATA-9: TS256GSSD370, 20140516, max UDMA/133
ata1.00: 500118192 sectors, multi 1: LBA48 NCQ (depth 31/32)
ata1.00: configured for UDMA/133
scsi 0:0:0:0: Direct-Access ATA TS256GSSD370 2014 PQ: 0 ANSI: 5
sd 0:0:0:0: Attached scsi generic sg0 type 0
sd 0:0:0:0: [sda] 500118192 512-byte logical blocks: (256 GB/238 GiB)
sd 0:0:0:0: [sda] Write Protect is off
sd 0:0:0:0: [sda] Write cache: enabled, read cache: enabled, doesn't support DPO or FUA
sda: sda1
sd 0:0:0:0: [sda] Attached SCSI disk
ata2: SATA link down (SStatus 0 SControl 300)
UBI: max. sequence number: 688
UBI warning: print_rsvd_warning: cannot reserve enough PEBs for bad PEB handling, reserved 11, need 16
UBI: attached mtd4 to ubi0
UBI: MTD device name: "File System"
UBI: MTD device size: 200 MiB
UBI: number of good PEBs: 1601
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 1601
UBI: number of PEBs reserved for bad PEB handling: 11
UBI: max/mean erase counter: 4/0
UBI: image sequence number: 506628600
UBI: background thread "ubi_bgt0d" started, PID 40
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffd
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver dm9601
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
mice: PS/2 mouse device common for all mice
omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
usbcore: registered new interface driver uvcvideo
USB Video Class driver (v1.0.0)
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000
usbcore: registered new interface driver snd-usb-audio
wm8960asp0-codec 1-0032: No platform data supplied
wm8960asp0-codec 1-0032: Failed to issue reset
asoc: failed to probe CODEC wm8960asp0-codec.1-0032
asoc: failed to instantiate card TI81XX SOUND0: -121
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
wm8960asp0-codec 1-0032: No platform data supplied
wm8960asp0-codec 1-0032: Failed to issue reset
asoc: failed to probe CODEC wm8960asp0-codec.1-0032
asoc: failed to instantiate card TI81XX SOUND0: -121
wm8960asp2-codec 1-005c: No platform data supplied
wm8960asp2-codec 1-005c: Failed to issue reset
asoc: failed to probe CODEC wm8960asp2-codec.1-005c
asoc: failed to instantiate card TI81XX SOUND2: -121
wm8960asp0-codec 1-0032: No platform data supplied
wm8960asp0-codec 1-0032: Failed to issue reset
asoc: failed to probe CODEC wm8960asp0-codec.1-0032
asoc: failed to instantiate card TI81XX SOUND0: -121
ALSA device list:
#0: TI81XX SOUND1
TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
smartreflex smartreflex: Driver initialized
omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
davinci_mdio davinci_mdio.0: resetting idled controller
net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=143bca2)
IP-Config: Complete:
device=eth0, addr=192.168.5.232, mask=255.255.0.0, gw=192.168.5.254,
host=192.168.5.232, domain=, nis-domain=(none),
bootserver=192.168.5.1, rootserver=192.168.5.1, rootpath=
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 0, volume 0, name "rootfs"
UBIFS: file system size: 199225344 bytes (194556 KiB, 189 MiB, 1569 LEBs)
UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 0 bytes (0 KiB)
VFS: Mounted root (ubifs filesystem) on device 0:15.
devtmpfs: mounted
Freeing init memory: 228K
Failed to execute /init. Attempting defaults...
INIT: version 2.86 booting
Please wait: booting...
Error opening /dev/fb0: No such file or directory
Starting udev
udevd (79): /proc/79/oom_adj is deprecated, please use /proc/79/oom_score_adj instead.
Root filesystem already rw, not remounting
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev sda.
EXT3-fs (sda): error: can't find ext3 filesystem on dev sda.
EXT2-fs (sda): error: can't find an ext2 filesystem on dev sda.
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev sda.
ISOFS: Unable to identify CD-ROM format.
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (sda1): warning: maximal mount count reached, running e2fsck is recommended
EXT3-fs (sda1): using internal journal
EXT3-fs (sda1): recovery complete
EXT3-fs (sda1): mounted filesystem with writeback data mode
ALSA: Restoring mixer settings...
Configuring network interfaces... ifup: ignoring unknown interface eth0
ifup: ignoring unknown interface eth1
done.
Setting up IP spoofing protection: rp_filter.
Thu Jun 25 03:08:00 UTC 2015
SysLink version : 2.20.02.20
SysLink module created on Date:Sep 29 2014 Time:18:19:50
Trace enabled
Trace SetFailureReason enabled
DMA: Module install successful, device major num = 249
DRV: Module install successful
DRV: Module built on Sep 29 2014 18:20:16
VPSS_FVID2: create handle is NULL
VPSS_SYSTEM: failed to create handle
VPSS_CORE : failed to init system
vpss: probe of vpss failed with error -22
VPSS_CORE : failed to register ti81xx-vpss driver
ti81xxfb: Unknown symbol vps_grpx_get_ctrl (err 0)
ti81xxfb: Unknown symbol vps_grpx_get_num_grpx (err 0)
ti81xxhdmi: Unknown symbol TI81xx_un_register_display_panel (err 0)
ti81xxhdmi: Unknown symbol TI81xx_register_display_panel (err 0)