大家好:
ccsv6导入helloworld例子build正常,新建工程内容和helloworld一样,build后有两个错误,代码如下:
Building target: helloworld
Invoking: Cross GCC Linker
arm-linux-gnueabihf-gcc -L/usr/lib/i386-linux-gnu -L/usr/lib/debug/usr/lib/i386-linux-gnu/ -o "helloworld" ./helloworld.o
/home/minsun/ti-processor-sdk-linux-arm/linux-devkit/sysroots/i686-arago-linux/usr/bin/../lib/gcc/arm-linux-gnueabihf/4.7.3/../../../../arm-linux-gnueabihf/bin/ld: cannot find crt1.o: No such file or directory
/home/minsun/ti-processor-sdk-linux-arm/linux-devkit/sysroots/i686-arago-linux/usr/bin/../lib/gcc/arm-linux-gnueabihf/4.7.3/../../../../arm-linux-gnueabihf/bin/ld: cannot find crti.o: No such file or directory
collect2: error: ld returned 1 exit status
make: *** [helloworld] Error 1
通过sudo find /usr -name 找到两个文件的目录并添加到LIBRARY_PATH里面,问题还没解决,包含目录里面也有这两个文件了,不知道哪里的问题,请大家多指导,谢谢!
arm-linux-gnueabi-gcc -v命令如下所示:
Using built-in specs.
COLLECT_GCC=arm-linux-gnueabi-gcc
COLLECT_LTO_WRAPPER=/usr/lib/gcc-cross/arm-linux-gnueabi/4.7/lto-wrapper
Target: arm-linux-gnueabi
Configured with: ../src/configure -v --with-pkgversion='Ubuntu/Linaro 4.7.3-12ubuntu1'
--with-bugurl=file:///usr/share/doc/gcc-4.7/README.Bugs --enable-languages=c,c++,go,fortran,objc,obj-c++ --prefix=/usr --program-suffix=-4.7
--enable-shared --enable-linker-build-id --libexecdir=/usr/lib --without-included-gettext
--enable-threads=posix --with-gxx-include-dir=/usr/arm-linux-gnueabi/include/c++/4.7.3
--libdir=/usr/lib --enable-nls --with-sysroot=/ --enable-clocale=gnu --enable-libstdcxx-debug
--enable-gnu-unique-object --disable-libmudflap --disable-libitm --enable-plugin --with-system-zlib
--enable-objc-gc --with-cloog --enable-cloog-backend=ppl --disable-cloog-version-check --disable-ppl-version-check
--enable-multiarch --enable-multilib --disable-sjlj-exceptions --with-arch=armv5t --with-float=soft --disable-werror
--enable-checking=release --build=i686-linux-gnu --host=i686-linux-gnu --target=arm-linux-gnueabi
--program-prefix=arm-linux-gnueabi- --includedir=/usr/arm-linux-gnueabi/include
Thread model: posix
gcc version 4.7.3 (Ubuntu/Linaro 4.7.3-12ubuntu1)