Part Number: TDA4VM
ti-processor-sdk-linux-adas-j784s4-evm-09_02_00_05-Linux-x86-Install.bin
use tisdk-adas-image-j784s4-evm.tar.xz
root@j721e-evm:~# systemctl start dbus
Job for dbus-broker.service failed because of unavailable resources or another system error.
See "systemctl status dbus-broker.service" and "journalctl -xeu dbus-broker.service" for details.
root@j721e-evm:~# systemctl status dbus
x dbus-broker.service - D-Bus System Message Bus
Loaded: loaded (/lib/systemd/system/dbus-broker.service; enabled; vendor preset: enabled)
Active: failed (Result: resources)
TriggeredBy: * dbus.socket
Docs: man:dbus-broker-launch(1)
Apr 28 17:42:29 j721e-evm systemd[1]: Failed to start D-Bus System Message Bus.
Apr 28 17:42:29 j721e-evm systemd[1]: dbus-broker.service: Start request repeated too quickly.
Apr 28 17:42:29 j721e-evm systemd[1]: dbus-broker.service: Failed with result 'resources'.
Apr 28 17:42:29 j721e-evm systemd[1]: Failed to start D-Bus System Message Bus.
Apr 28 17:50:13 j721e-evm systemd[1]: dbus-broker.service: Failed to run 'start' task: Not a directory
Apr 28 17:50:13 j721e-evm systemd[1]: dbus-broker.service: Failed with result 'resources'.
Apr 28 17:50:13 j721e-evm systemd[1]: Failed to start D-Bus System Message Bus.
Apr 28 17:54:46 j721e-evm systemd[1]: dbus-broker.service: Failed to run 'start' task: Not a directory
Apr 28 17:54:46 j721e-evm systemd[1]: dbus-broker.service: Failed with result 'resources'.
Apr 28 17:54:46 j721e-evm systemd[1]: Failed to start D-Bus System Message Bus.
root@j721e-evm:~# systemctl list-dependencies dbus
dbus.service
* |--.mount
* |-dbus.socket
* |-system.slice
* `-tmp.mount
root@j721e-evm:~#
root@j721e-evm:~# systemctl list-dependencies dbus
dbus.service
* |--.mount
* |-dbus.socket
* |-system.slice
* `-tmp.mount
root@j721e-evm:~#
root@j721e-evm:~# /usr/libexec/bluetooth/bluetoothd &
[1] 1139
root@j721e-evm:~# D-Bus setup failed: Failed to connect to socket /run/dbus/system_bus_socket: Connection refused
root@j721e-evm:~# bluetoothctl
Waiting to connect to bluetoothd...dbus[1113]: arguments to dbus_connection_get_object_path_data() were incorrect, assertion "connection != NULL" failed in file ../../dbus-1.14.8/dbus/dbus-connection.c line 5969.
This is normally a bug in some application using the D-Bus library.
/usr/lib/libdbus-1.so.3(_dbus_print_backtrace+0x2c) [0xffffb24bccbc]
/usr/lib/libdbus-1.so.3(_dbus_abort+0x14) [0xffffb24bfff8]
/usr/lib/libdbus-1.so.3(+0x4a73c) [0xffffb24aa73c]
/usr/lib/libdbus-1.so.3(dbus_connection_get_object_path_data+0x15c) [0xffffb247f66c]
bluetoothctl() [0x41e130]
bluetoothctl() [0x41fdd8]
bluetoothctl() [0x4060dc]
/lib/libc.so.6(+0x2b230) [0xffffb226b230]
/lib/libc.so.6(__libc_start_main+0x9c) [0xffffb226b30c]
bluetoothctl() [0x406270]
Aborted (core dumped)
root@j721e-evm:~#
root@j721e-evm:~# systemctl status
* j721e-evm
State: degraded
Jobs: 0 queued
Failed: 9 units
Since: Thu 1970-01-01 00:00:05 UTC; 52 years 3 months ago
CGroup: /
|-init.scope
| `- 1 /sbin/init
`-system.slice
|-atd.service
| `- 248 /usr/sbin/atd -f
|-containerd.service
| `- 460 /usr/bin/containerd
|-crond.service
| `- 253 /usr/sbin/crond -n
|-irqbalanced.service
| `- 269 /usr/sbin/irqbalance --foreground
|-netserver.service
| `- 443 /usr/sbin/netserver -D
|-nfs-statd.service
| `- 449 /usr/sbin/rpc.statd -F
|-rpcbind.service
| `- 166 /usr/sbin/rpcbind -w -f
|-snmpd.service
| `- 457 /usr/sbin/snmpd -Ls0-6d -a -f
|-strongswan-starter.service
| |- 284 /usr/libexec/ipsec/starter --daemon charon --nofork
| `- 452 /usr/libexec/ipsec/charon
|-system-dropbear.slice
| |-dropbear@0-192.168.195.99:22-192.168.195.119:54974.service
| | |- 1064 /usr/sbin/dropbear -i -r /etc/dropbear/dropbear_rsa_host_key -B
| | `- 1066 -sh
| |-dropbear@1-192.168.195.99:22-192.168.195.119:54977.service
| | |- 1067 /usr/sbin/dropbear -i -r /etc/dropbear/dropbear_rsa_host_key -B
| | `- 1077 /usr/libexec/sftp-server
| |-dropbear@2-192.168.195.99:22-192.168.195.119:54984.service
| | |- 1079 /usr/sbin/dropbear -i -r /etc/dropbear/dropbear_rsa_host_key -B
| | `- 1081 -sh
| `-dropbear@3-192.168.195.99:22-192.168.195.119:54987.service
| |- 1082 /usr/sbin/dropbear -i -r /etc/dropbear/dropbear_rsa_host_key -B
| `- 1092 /usr/libexec/sftp-server
|-system-getty.slice
| `-getty@tty1.service
| `- 462 /sbin/agetty -