Part Number: AM3358
我是利用Processor SDK Linux for AM335X 09_01_00_001 文件寫的yocto去抓weston跟wayland, 然後放我的檔案系統裡面跑wetston指令,
卻發生下面的狀況
root@am335x-evm:/run# weston
Date: 2024-11-01 UTC
[05:32:44.839] weston 10.0.2
wayland.freedesktop.org
Bug reports to: gitlab.freedesktop.org/.../
Build: 10.0.2
[05:32:44.839] Command line: weston
[05:32:44.839] OS: Linux, 6.1.46-rt13, #1 PREEMPT_RT Thu Sep 12 17:07:47 CST 2024, armv7l
[05:32:44.840] Flight recorder: enabled
[05:32:44.846] Using config file '/etc/xdg/weston/weston.ini'
[05:32:44.850] Output repaint window is 7 ms maximum.
[05:32:44.853] Loading module '/usr/lib/libweston-10/wayland-backend.so'
[05:32:45.025] Error: Failed to connect to parent Wayland compositor: No such file or directory
display option: (none), WAYLAND_DISPLAY=/run/wayland-0
[05:32:45.026] BUG: layer_list is not empty after shutdown. Calls to weston_layer_fini() are missing somwhere.
[05:32:45.026] fatal: failed to create compositor backend