Part Number: AM3352
各位专家好!
我在使用ti-processor-sdk-linux-am335x-evm-09.01.00.001编译Linux内核时,报如下错误。
error: cannot load plugin ./scripts/gcc-plugins/arm_ssp_per_task_plugin.so: ./scripts/gcc-plugins/arm_ssp_per_task_plugin.so: undefined symbol: _ZN8opt_pass14set_pass_paramEjb
这个怎么定位?
完整的编译信息如下。
make ARCH=arm CROSS_COMPILE=arm-oe-linux-gnueabi- uImage
SYSHDR arch/arm/include/generated/uapi/asm/unistd-oabi.h
SYSHDR arch/arm/include/generated/uapi/asm/unistd-eabi.h
HOSTCC scripts/basic/fixdep
HOSTCC scripts/dtc/dtc.o
HOSTCC scripts/dtc/flattree.o
HOSTCC scripts/dtc/fstree.o
HOSTCC scripts/dtc/data.o
HOSTCC scripts/dtc/livetree.o
HOSTCC scripts/dtc/treesource.o
HOSTCC scripts/dtc/srcpos.o
HOSTCC scripts/dtc/checks.o
HOSTCC scripts/dtc/util.o
LEX scripts/dtc/dtc-lexer.lex.c
YACC scripts/dtc/dtc-parser.tab.[ch]
HOSTCC scripts/dtc/dtc-lexer.lex.o
HOSTCC scripts/dtc/dtc-parser.tab.o
HOSTLD scripts/dtc/dtc
HOSTCC scripts/dtc/libfdt/fdt.o
HOSTCC scripts/dtc/libfdt/fdt_ro.o
HOSTCC scripts/dtc/libfdt/fdt_wip.o
HOSTCC scripts/dtc/libfdt/fdt_sw.o
HOSTCC scripts/dtc/libfdt/fdt_rw.o
HOSTCC scripts/dtc/libfdt/fdt_strerror.o
HOSTCC scripts/dtc/libfdt/fdt_empty_tree.o
HOSTCC scripts/dtc/libfdt/fdt_addresses.o
HOSTCC scripts/dtc/libfdt/fdt_overlay.o
HOSTCC scripts/dtc/fdtoverlay.o
HOSTLD scripts/dtc/fdtoverlay
HOSTCXX scripts/gcc-plugins/arm_ssp_per_task_plugin.so
HOSTCC scripts/kallsyms
HOSTCC scripts/sorttable
HOSTCC scripts/asn1_compiler
SYSNR arch/arm/include/generated/asm/unistd-nr.h
GEN arch/arm/include/generated/asm/mach-types.h
SYSTBL arch/arm/include/generated/calls-oabi.S
SYSTBL arch/arm/include/generated/calls-eabi.S
CC scripts/mod/empty.o
cc1: error: cannot load plugin ./scripts/gcc-plugins/arm_ssp_per_task_plugin.so: ./scripts/gcc-plugins/arm_ssp_per_task_plugin.so: undefined symbol: _ZN8opt_pass14set_pass_paramEjb
make[1]: *** [scripts/Makefile.build:250:scripts/mod/empty.o] 错误 1
非常感谢!