Other Parts Discussed in Thread: CCSTUDIO
各位大神,请教一下: 我在C6747上用C67xDSPLIB优化库中的DSPF_dp_mat_mal进行矩阵相乘运算,但是运行下去程序一直陷入到在DSPF_dp_mat_mal中,出问题了,感觉是死在里头了,运行结果如下:No source available for "$DSPF_dp_mat_mul.asm:106:390$() at D:\CCSWorkspace\fortran_test\Debug\fortran_test.out:{3} 0x800006c0{4}"请教一下论坛上的各位大神。我的编译结果如下:
**** Build of configuration Debug for project fortran_test ****
"E:\\software\\CCSInstall\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: ../main.c'
'Invoking: C6000 Compiler'
"E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/bin/cl6x" -mv6740 --abi=coffabi -g --include_path="E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/include" --include_path="C:/CCStudio/c6700/dsplib/include" --define=c6747 --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="main.pp" "../main.c"
"../main.c", line 18: warning #225-D: function declared implicitly
'Finished building: ../main.c'
' '
'Building target: fortran_test.out'
'Invoking: C6000 Linker'
"E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/bin/cl6x" -mv6740 --abi=coffabi -g --define=c6747 --display_error_number --diag_warning=225 --diag_wrap=off -z --stack_size=0x800 -m"fortran_test.map" --heap_size=0x800 -i"E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/lib" -i"C:/CCStudio/c6700/dsplib/lib" -i"E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/lib" -i"E:/software/CCSInstall/ccsv5/tools/compiler/c6000_7.4.1/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --rom_model -o "fortran_test.out" "./main.obj" -l"C:\CCStudio\c6700\dsplib\lib\dsp67x.lib" -l"libc.a" "../C6747.cmd"
<Linking>
warning #16002-D: build attribute vendor section TI missing in "C:\CCStudio\c6700\dsplib\lib\dsp67x.lib<DSPF_dp_mat_mul.obj>": compatibility cannot be determined
'Finished building target: fortran_test.out'
' '
**** Build Finished ****
注意一下那个warnning。
运行结果如下:No source available for "$DSPF_dp_mat_mul.asm:106:390$() at D:\CCSWorkspace\fortran_test\Debug\fortran_test.out:{3} 0x800006c0{4}"