TDA4AL-Q1: 处理器论坛

Part Number: TDA4AL-Q1

Dear TI

How to add a partiton with ext4 file system ?

Now it only has mmcblk0p1 "rootfs"
We want to add mmcblk0p2 with ext4 file system

[u-boot] ==================================================

=> mmc info
Device: mmc@4f80000
Manufacturer ID: 13
OEM: 4e
Name: AAM20E
Bus Speed: 200000000
Mode: HS400 (200MHz)
Rd Block Len: 512
MMC version 5.1
High Capacity: Yes
Capacity: 29.6 GiB
Bus Width: 8-bit DDR
Erase Group Size: 512 KiB
HC WP Group Size: 8 MiB
User Capacity: 29.6 GiB WRREL
Boot Capacity: 31.5 MiB ENH
RPMB Capacity: 4 MiB ENH
Boot area 0 is not write protected
Boot area 1 is not write protected
=>

=> mmc part
Partition Map for MMC device 0 -- Partition Type: EFI
Part Start LBA End LBA Name
Attributes
Type GUID
Partition GUID
1 0x00000022 0x03b47fde "rootfs"
attrs: 0x0000000000000000
type: ebd0a0a2-b9e5-4433-87c0-68b6b72699c7
guid: 81364298-a36a-6549-b8bc-3d654d68f087
=>

[kernel] ==================================================

root@j721s2-evm:~# ls -la /dev/mmc*
brw-rw---- 1 root disk 179, 0 Feb 27 17:26 /dev/mmcblk0
brw-rw---- 1 root disk 179, 32 Feb 27 17:26 /dev/mmcblk0boot0
brw-rw---- 1 root disk 179, 64 Feb 27 17:26 /dev/mmcblk0boot1
brw-rw---- 1 root disk 179, 1 Feb 27 17:26 /dev/mmcblk0p1
crw------- 1 root root 239, 0 Feb 27 17:26 /dev/mmcblk0rpmb
root@j721s2-evm:~#

root@j721s2-evm:~# cat /proc/partitions
major minor #blocks name

179 0 31080448 mmcblk0
179 1 31080414 mmcblk0p1
179 32 32256 mmcblk0boot0
179 64 32256 mmcblk0boot1
root@j721s2-evm:~#

root@j721s2-evm:~# df -h
Filesystem Size Used Available Use% Mounted on
/dev/root 154.7M 98.9M 43.9M 69% /
devtmpfs 3.3G 0 3.3G 0% /dev
tmpfs 3.8G 0 3.8G 0% /dev/shm
tmpfs 1.5G 22.1M 1.5G 1% /run
tmpfs 3.8G 0 3.8G 0% /tmp
tmpfs 3.8G 4.0K 3.8G 0% /var/volatile
tmpfs 775.5M 4.0K 775.5M 0% /run/user/0
root@j721s2-evm:~#

root@j721s2-evm:~# mount
/dev/mmcblk0p1 on / type ext4 (rw,relatime)
devtmpfs on /dev type devtmpfs (rw,relatime,size=3510692k,nr_inodes=877673,mode=755)
proc on /proc type proc (rw,relatime)
sysfs on /sys type sysfs (rw,nosuid,nodev,noexec,relatime)
securityfs on /sys/kernel/security type securityfs (rw,nosuid,nodev,noexec,relatime)
tmpfs on /dev/shm type tmpfs (rw,nosuid,nodev)
devpts on /dev/pts type devpts (rw,relatime,gid=5,mode=620,ptmxmode=666)
tmpfs on /run type tmpfs (rw,nosuid,nodev,size=1588292k,nr_inodes=819200,mode=755)
cgroup2 on /sys/fs/cgroup type cgroup2 (rw,nosuid,nodev,noexec,relatime,nsdelegate,memory_recursiveprot)
bpf on /sys/fs/bpf type bpf (rw,nosuid,nodev,noexec,relatime,mode=700)
hugetlbfs on /dev/hugepages type hugetlbfs (rw,nosuid,nodev,relatime,pagesize=2M)
mqueue on /dev/mqueue type mqueue (rw,nosuid,nodev,noexec,relatime)
debugfs on /sys/kernel/debug type debugfs (rw,nosuid,nodev,noexec,relatime)
tmpfs on /tmp type tmpfs (rw,nosuid,nodev,size=3970728k,nr_inodes=1048576)
configfs on /sys/kernel/config type configfs (rw,nosuid,nodev,noexec,relatime)
tmpfs on /var/volatile type tmpfs (rw,relatime)
tmpfs on /run/user/0 type tmpfs (rw,nosuid,nodev,relatime,size=794144k,nr_inodes=198536,mode=700)
root@j721s2-evm:~#


Thanks
Jiahao