**** Build of configuration flash for project D_blinkly_dc_c28 ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building target: D_blinkly_dc_c28.out'
'Invoking: C2000 Linker'
"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/bin/cl2000" -v28 -ml -mt --float_support=fpu32 --vcu_support=vcu0 -g --define="_FLASH" --diag_warning=225 --display_error_number -z -m"D_blinkly_dc_c28.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/include" --reread_libs --xml_link_info="D_blinkly_dc_c28_linkInfo.xml" --rom_model -o "D_blinkly_dc_c28.out" "./blinky_dc_c28.obj" "./F28M35x_usDelay.obj" "./F28M35x_SysCtrl.obj" "./F28M35x_PieVect.obj" "./F28M35x_PieCtrl.obj" "./F28M35x_Mcbsp.obj" "./F28M35x_Ipc_Util.obj" "./F28M35x_Ipc.obj" "./F28M35x_Gpio.obj" "./F28M35x_GlobalVariableDefs.obj" "./F28M35x_DefaultIsr.obj" "./F28M35x_CpuTimers.obj" "./F28M35x_CodeStartBranch.obj" "./F28M35x_Adc.obj" "../F28M35x_Headers_nonBIOS.cmd" -l"C:\ti\ccsv5\tools\compiler\c2000_6.2.0\lib\rts2800_fpu32.lib" -l"C:\F28M35\F28M35x_common\cmd\F28M35x_generic_wshared_C28_FLASH.cmd"
<Linking>
"C:\F28M35\F28M35x_common\cmd\F28M35x_generic_wshared_C28_FLASH.cmd", line 104: error #10099-D:
program will not fit into available memory. placement with
alignment/blocking fails for section ".cinit" size 0x98 page 0. Available
>> Compilation failure
memory ranges:
FLASHA size: 0x1f80 unused: 0x68 max hole: 0x68
error #10010: errors encountered during linking; "D_blinkly_dc_c28.out" not
built
gmake: *** [D_blinkly_dc_c28.out] Error 1
gmake: Target `all' not remade because of errors.
**** Build Finished ****