Booting from nand ... NAND read: device 0 offset 0x80000, size 0x40000 262144 bytes read: OK NAND read: device 0 offset 0x200000, size 0x800000 8388608 bytes read: OK Kernel image @ 0x82000000 [ 0x000000 - 0x3d3a00 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff8d7 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.26 (star@star-VirtualBox) (gcc version 4.9.3 20150113 (prerelease) (Linaro GCC 4.9-2015.01-3) ) #3 Thu Nov 12 10:18:25 CST 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x EVM [ 0.000000] cma: CMA: reserved 16 MiB at 9e800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129792 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=9,2048 rootfstype=ubifs rootwait=1 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 488604K/523264K available (5306K kernel code, 420K rwdata, 2028K rodata, 302K init, 5490K bss, 34660K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0731bec (7335 kB) [ 0.000000] .init : 0xc0732000 - 0xc077db44 ( 303 kB) [ 0.000000] .data : 0xc077e000 - 0xc07e7130 ( 421 kB) [ 0.000000] .bss : 0xc07e7130 - 0xc0d43c20 (5491 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000014] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956969942ns [ 0.000064] OMAP clocksource: timer1 at 24000000 Hz [ 0.000859] Console: colour dummy device 80x30 [ 0.000919] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.000928] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.000935] ... MAX_LOCK_DEPTH: 48 [ 0.000942] ... MAX_LOCKDEP_KEYS: 8191 [ 0.000949] ... CLASSHASH_SIZE: 4096 [ 0.000956] ... MAX_LOCKDEP_ENTRIES: 16384 [ 0.000963] ... MAX_LOCKDEP_CHAINS: 32768 [ 0.000970] ... CHAINHASH_SIZE: 16384 [ 0.000977] memory used by lock dependency info: 3695 kB [ 0.000985] per task-struct memory footprint: 1152 bytes [ 0.001030] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.078877] pid_max: default: 32768 minimum: 301 [ 0.079153] Security Framework initialized [ 0.079250] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.079263] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.104531] CPU: Testing write buffer coherency: ok [ 0.105901] Setting up static identity map for 0x80510078 - 0x805100e8 [ 0.110661] devtmpfs: initialized [ 0.114858] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.156547] omap_hwmod: tptc0 using broken dt data from edma [ 0.156950] omap_hwmod: tptc1 using broken dt data from edma [ 0.157339] omap_hwmod: tptc2 using broken dt data from edma [ 0.166038] omap_hwmod: debugss: _wait_target_disable failed [ 0.226349] pinctrl core: initialized pinctrl subsystem [ 0.231282] regulator-dummy: no parameters [ 0.234932] NET: Registered protocol family 16 [ 0.241201] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.247483] cpuidle: using governor ladder [ 0.247511] cpuidle: using governor menu [ 0.258280] syscon 44e10000.control_module: regmap [mem 0x44e10000-0x44e107fb] registered [ 0.262403] platform 49000000.edma: alias fck already exists [ 0.262439] platform 49000000.edma: alias fck already exists [ 0.262460] platform 49000000.edma: alias fck already exists [ 0.266990] OMAP GPIO hardware version 0.1 [ 0.297689] omap-gpmc 50000000.gpmc: could not find pctldev for node /pinmux@44e10800/nandflash_pins_default, deferring probe [ 0.297741] platform 50000000.gpmc: Driver omap-gpmc requests probe deferral [ 0.308517] No ATAGs? [ 0.308541] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.363507] bio: create slab <bio-0> at 0 [ 0.404759] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.407467] vbat: 5000 mV [ 0.408759] lis3_reg: no parameters [ 0.410280] wlan-en-regulator: 1800 mV [ 0.416786] i2c-core: driver [palmas] using legacy suspend method [ 0.416803] i2c-core: driver [palmas] using legacy resume method [ 0.418490] SCSI subsystem initialized [ 0.421059] usbcore: registered new interface driver usbfs [ 0.421531] usbcore: registered new interface driver hub [ 0.422320] usbcore: registered new device driver usb [ 0.424753] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe [ 0.424799] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral [ 0.424863] omap_i2c 4802a000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c1_pins, deferring probe [ 0.424891] platform 4802a000.i2c: Driver omap_i2c requests probe deferral [ 0.430886] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.435557] Switched to clocksource timer1 [ 0.609650] NET: Registered protocol family 2 [ 0.611517] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.611730] TCP bind hash table entries: 4096 (order: 5, 147456 bytes) [ 0.613361] TCP: Hash tables configured (established 4096 bind 4096) [ 0.613566] TCP: reno registered [ 0.613594] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 0.613821] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 0.614924] NET: Registered protocol family 1 [ 0.616514] RPC: Registered named UNIX socket transport module. [ 0.616539] RPC: Registered udp transport module. [ 0.616549] RPC: Registered tcp transport module. [ 0.616559] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.617856] hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available [ 0.626040] futex hash table entries: 256 (order: 1, 11264 bytes) [ 0.782920] VFS: Disk quotas dquot_6.5.2 [ 0.783026] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.784994] NFS: Registering the id_resolver key type [ 0.785418] Key type id_resolver registered [ 0.785436] Key type id_legacy registered [ 0.785679] jffs2: version 2.2. (NAND) (SUMMARY) 漏 2001-2006 Red Hat, Inc. [ 0.786128] msgmni has been set to 986 [ 0.789188] io scheduler noop registered [ 0.789209] io scheduler deadline registered [ 0.789270] io scheduler cfq registered (default) [ 0.793404] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.800206] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.809029] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.809667] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 1.506402] console [ttyO0] enabled [ 1.512548] omap_uart 48022000.serial: no wakeirq for uart0 [ 1.518868] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1 [ 1.533553] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.570792] brd: module loaded [ 1.592017] loop: module loaded [ 1.596071] (stk) :sysfs entries created [ 1.600334] (stk) : debugfs entries created [ 1.605192] (hci_tty): inside hci_tty_init [ 1.611149] (hci_tty): allocated 251, 0 [ 1.621723] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.635486] usbcore: registered new interface driver asix [ 1.641685] usbcore: registered new interface driver ax88179_178a [ 1.648542] usbcore: registered new interface driver cdc_ether [ 1.655107] usbcore: registered new interface driver smsc95xx [ 1.661576] usbcore: registered new interface driver net1080 [ 1.667941] usbcore: registered new interface driver cdc_subset [ 1.674529] usbcore: registered new interface driver zaurus [ 1.680913] usbcore: registered new interface driver cdc_ncm [ 1.689043] usbcore: registered new interface driver cdc_wdm [ 1.695471] usbcore: registered new interface driver usb-storage [ 1.702314] usbcore: registered new interface driver usbtest [ 1.711876] mousedev: PS/2 mouse device common for all mice [ 1.721383] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.728918] 44e3e000.rtc: already running [ 1.734615] i2c /dev entries driver [ 1.738760] Driver for 1-wire Dallas network protocol. [ 1.749427] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.761528] omap_hsmmc 48060000.mmc: unable to get vmmc regulator -517 [ 1.769131] platform 48060000.mmc: Driver omap_hsmmc requests probe deferral [ 1.902583] usbcore: registered new interface driver usbhid [ 1.908533] usbhid: USB HID core driver [ 1.913011] platform 44d00000.wkup_m3: Driver wkup_m3 requests probe deferral [ 1.923751] oprofile: using arm/armv7 [ 1.928422] TCP: cubic registered [ 1.931893] Initializing XFRM netlink socket [ 1.936523] NET: Registered protocol family 17 [ 1.941249] NET: Registered protocol family 15 [ 1.946295] Key type dns_resolver registered [ 1.954078] PM: bootloader does not support rtc-only! [ 1.959464] ThumbEE CPU extension supported. [ 1.963973] Registering SWP/SWPB emulation handler [ 1.974821] wlan-en-regulator: disabling [ 1.979049] lis3_reg: disabling [ 1.982332] vbat: disabling [ 1.985250] regulator-dummy: disabling [ 1.990434] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.996281] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 2.004938] nand: device found, Manufacturer ID: 0xec, Chip ID: 0xd3 [ 2.011675] nand: Samsung NAND 1GiB 3,3V 8-bit [ 2.016343] nand: 1024MiB, SLC, page size: 2048, OOB size: 64 [ 2.022339] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 2.028298] 10 ofpart partitions found on MTD device omap2-nand.0 [ 2.034659] Creating 10 MTD partitions on "omap2-nand.0": [ 2.040342] 0x000000000000-0x000000020000 : "NAND.SPL" [ 2.054506] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 2.065967] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 2.077456] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 2.088559] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 2.099765] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 2.110645] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 2.121590] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 2.133152] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 2.147463] 0x000000a00000-0x000010000000 : "NAND.file-system" [ 2.274807] tps65910 0-002d: No interrupt support, no core IRQ [ 2.289881] vrtc: 1800 mV [ 2.293253] vrtc: supplied by vbat [ 2.300508] vio: at 1500 mV [ 2.303773] vio: supplied by vbat [ 2.310832] vdd_mpu: 912 <--> 1375 mV at 1262 mV [ 2.316033] vdd_mpu: supplied by vbat [ 2.323294] vdd_core: 912 <--> 1150 mV at 1137 mV [ 2.328586] vdd_core: supplied by vbat [ 2.335494] vdd3: 5000 mV [ 2.341165] vdig1: at 1800 mV [ 2.344594] vdig1: supplied by vbat [ 2.351301] vdig2: at 1800 mV [ 2.354739] vdig2: supplied by vbat [ 2.361363] vpll: at 1800 mV [ 2.364686] vpll: supplied by vbat [ 2.371213] vdac: at 1800 mV [ 2.374560] vdac: supplied by vbat [ 2.381146] vaux1: at 1800 mV [ 2.384568] vaux1: supplied by vbat [ 2.391172] vaux2: at 3300 mV [ 2.394610] vaux2: supplied by vbat [ 2.401247] vaux33: at 3300 mV [ 2.404767] vaux33: supplied by vbat [ 2.411472] vmmc: 1800 <--> 3300 mV at 3300 mV [ 2.416502] vmmc: supplied by vbat [ 2.422329] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 2.436217] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 2.487085] remoteproc0: wkup_m3 is available [ 2.491744] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.501178] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 2.513033] remoteproc0: Direct firmware load failed with error -2 [ 2.519650] remoteproc0: Falling back to user helper [ 2.532941] UBI: attaching mtd9 to ubi0 [ 2.647057] UBI: scanning is finished [ 2.650885] UBI: empty MTD device detected [ 2.655324] UBI error: ubi_early_get_peb: no free eraseblocks [ 2.661427] UBI error: ubi_attach_mtd_dev: failed to attach mtd9, error -28 [ 2.668787] UBI error: ubi_init: cannot attach mtd9 [ 2.735677] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 2.742057] davinci_mdio 4a101000.mdio: detected phy mask fffffffc [ 2.752334] libphy: 4a101000.mdio: probed [ 2.756622] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver unknown [ 2.764976] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver unknown [ 2.775132] cpsw 4a100000.ethernet: Detected MACID = 1c:ba:8c:f5:6b:e2 [ 2.786666] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 01:31:43 UTC (946690303) [ 2.817560] UBIFS error (pid 1): ubifs_mount: cannot open "ubi0:rootfs", error -19 [ 2.825495] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0): error -19 [ 2.833928] Please append a correct "root=" boot option; here are the available partitions: [ 2.842738] 1f00 128 mtdblock0 (driver?) [ 2.848060] 1f01 128 mtdblock1 (driver?) [ 2.853340] 1f02 128 mtdblock2 (driver?) [ 2.858651] 1f03 128 mtdblock3 (driver?) [ 2.863930] 1f04 256 mtdblock4 (driver?) [ 2.869239] 1f05 1024 mtdblock5 (driver?) [ 2.874517] 1f06 128 mtdblock6 (driver?) [ 2.879825] 1f07 128 mtdblock7 (driver?) [ 2.885104] 1f08 8192 mtdblock8 (driver?) [ 2.890413] 1f09 251904 mtdblock9 (driver?) [ 2.895802] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0)
使用nand ubi文件系统时遇到的问题,请帮忙分析一下。