TCP cubic registered
NET: Registered protocol family 17
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
smartreflex-ti816x: ti816x_sr_probe done!
year:2000,mon:1,day:0,hour:80,min:0,sec:0
isl12026 1-006f: hctosys: invalid date/time
davinci_mdio davinci_mdio.0: resetting idled controller
net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014)
IP-Config: Complete:
device=eth0, addr=192.168.0.60, mask=255.255.255.0, gw=192.168.0.1,
host=192.168.0.60, domain=, nis-domain=(none),
bootserver=192.168.0.3, rootserver=192.168.0.3, rootpath=
PHY: 0:01 - Link is Up - 100/Full
ata1: SATA link down (SStatus 0 SControl 300)
ata2: SATA link down (SStatus 0 SControl 300)
VFS: Mounted root (nfs filesystem) on device 0:14.
devtmpfs: mounted
Freeing init memory: 200K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
/etc/rcS.d/S03udev: line 50: can't create /tmp/uname: Read-only file system
touch: /tmp/uname: Read-only file system
Root filesystem already rw, not remounting
Caching udev devnodes
Populating dev cachetar: can't open '/etc/dev.tar': Permission denied
mv: overwrite '/etc/udev/saved.uname'?
mv: overwrite '/etc/udev/saved.cmdline'?
mv: overwrite '/etc/udev/saved.devices'?
mv: overwrite '/etc/udev/saved.atags'?
mkdir: cannot create directory '/var/lock/': Read-only file system
chown: /var/lock/subsys: No such file or directory
chmod: /var/lock/subsys: No such file or directory
ALSA: Restoring mixer settings...
NOT configuring network interfaces: / is an NFS mount
/usr/sbin/alsactl: load_state:1625: No soundcards found...
hwclock: can't open '/dev/misc/rtc': No such file or directory
Tue Mar 20 15:21:00 UTC 2012
hwclock: can't open '/dev/misc/rtc': No such file or directory