This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
你好,
相关信息可以在TI的官网上找到:
|
TMS320C6670 |
||
|
Applications |
Communications and Telecom |
Communications and Telecom |
|
DSP |
4 C66x |
4 C66x |
|
DSP MHz (Max.) |
1000 |
1000 |
|
GFLOPS |
64 |
64 |
|
On-Chip L2 Cache |
4096 KB |
2048 KB |
|
EMAC |
10/100/1000 |
2-Port 1Gb Switch |
|
PCI/PCIe |
2 PCIe Gen2 |
2 PCIe Gen2 |
|
Serial I/O |
AIF2 |
I2C |
|
External Memory Type Supported |
DDR3 1600 SDRAM |
DDR3 1600 SDRAM |
|
Approx. Price (US$) |
168.00 | 1ku |
125.00 | 1ku |
|
Operating Temperature Range (C) |
-40 to 100 |
-40 to 100 |
|
DRAM |
DDR3 |
DDR3 |
|
Other On-Chip Memory |
2048 KB |
4096 KB |
|
Hardware Accelerators |
VCP2 |
|
|
Estimated Package Size (WxL) (mm2) |
841FCBGA: 24 x 24: 576 mm2 |
841FCBGA: 24 x 24: 576 mm2 |