Other Parts Discussed in Thread: AM3352, DP83848J
各位好:
我们使用的AM3352的CPU,现在在我司的板上程序运行起来后,网卡状态都是正常的,可以收到广播包,但是别的机器ping不通板,板也ping不通别的机器,感觉就是发不出包,请各位帮忙分析看看,先谢了。
开发包:ti-processor-sdk-linux-am335x-evm-01.00.00.03-Linux-x86-Install.bin
网络芯片:DP83848J
驱动:cpsw
文件系统:initramfs,使用arago-base-tisdk-image-am335x-evm.tar.gz解压过后编译到内核
启动方式:netboot
网卡模式:MII
PHYID:7
dtb:见附件
启动后,网卡的信息如下(MAC地址是我在u-boot里面用代码设置的):
eth0 Link encap:Ethernet HWaddr 00:84:00:16:05:05
inet addr:192.168.10.106 Bcast:192.168.10.255 Mask:255.255.255.0
UP BROADCAST MULTICAST MTU:1500 Metric:1
RX packets:16150 errors:0 dropped:506 overruns:0 frame:0
TX packets:98 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:1212788 (1.1 MiB) TX bytes:6412 (6.2 KiB)
Interrupt:56
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:365 errors:0 dropped:0 overruns:0 frame:0
TX packets:365 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:34428 (33.6 KiB) TX bytes:34428 (33.6 KiB)
ethtool查看eth0信息如下:
Settings for eth0:
Supported ports: [ TP AUI BNC MII FIBRE ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: No
Supports auto-negotiation: Yes
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: Yes
Link partner advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Link partner advertised pause frame use: Transmit-only
Link partner advertised auto-negotiation: Yes
Speed: 100Mb/s
Duplex: Full
Port: MII
PHYAD: 7
Transceiver: external
Auto-negotiation: on
Supports Wake-on: d
Wake-on: d
Current message level: 0x00000000 (0)
Link detected: yes
从另外一台机器(192.168.10.12)ping开发板(192.168.10.106),在192.168.10.106上抓包信息如下:
root@am335x-evm:~# tcpdump -X -e src 192.168.10.102
[ 6470.201984] device eth0 entered promiscuous mode
tcpdump: verbose output suppressed, use -v or -vv for full protocol decode
listening on eth0, link-type EN10MB (Ethernet), capture size 65535 bytes
[ 6474.246760] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6474.256142] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
[ 6474.266497] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6474.275735] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
[ 6474.286839] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6474.296107] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
[ 6474.305978] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6474.315166] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
22:02:44.783510 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
[ 6477.330449] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6477.339802] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
[ 6477.350065] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=73
[ 6477.359290] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=101
22:02:48.129067 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype IPv4 (0x0800), length 92: 192.168.10.102.netbios-ns > 192.168.10.255.netbios-ns: NBT UDP PACKET(137): QUERY; REQUEST; BROADCAST
0x0000: 4500 004e c9e4 0000 4011 1a05 c0a8 0a66 E..N....@......f
0x0010: c0a8 0aff 0089 0089 003a 1b25 e914 0110 .........:.%....
0x0020: 0001 0000 0000 0000 2045 4545 4b46 4545 .........EEEKFEE
0x0030: 4646 4446 4543 4e46 4145 4443 4143 4143 FFDFECNFAEDCACAC
0x0040: 4143 4143 4143 4141 4100 0020 0001 ACACACAAA.....
22:02:50.283527 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:02:55.783581 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:01.283672 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:06.783694 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:12.283814 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:17.783859 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:23.283902 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:28.783951 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:34.284006 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:39.784038 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
INIT: Id "1" respawning too fast: disabled for 5 minutes
22:03:45.284112 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:50.784213 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:03:56.284270 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:01.784322 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:07.284342 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:12.784427 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:18.284482 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
[ 6573.106878] IPv4: ip_rcv : 90-2b-34-af-71-32 192.168.10.98 ----> ff-ff-ff-ff-ff-ff 192.168.10.255 len=78
[ 6573.117001] UDP: udp_rcv 192.168.10.98:137 ----> 192.168.10.255:137 len=58
22:04:23.784562 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, eth[ 6573.485364] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=72
ertype ARP (0x0806), length 60: Request who-has 192.168.10.106 t[ 6573.499009] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=100
ell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c9[ 6573.514641] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=72
7 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 000[ 6573.528287] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=100
0 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:24.350105 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.98 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a62 0000 0000 .f.........b....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:29.284643 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:34.784680 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:40.284726 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:45.784774 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:51.284873 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:04:56.784918 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:02.284995 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:07.785042 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:13.285123 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:18.785189 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:23.785249 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:29.285300 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:34.785366 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:40.285386 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:45.785460 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
[ 6657.515281] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=72
[ 6657.524646] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=100
[ 6657.535003] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=72
[ 6657.544241] ip_output : 00-00-00-00-00-00 127.0.0.1 ----> 00-00-00-00-00-00 127.0.0.1 len=100
22:05:47.738772 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.57 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a39 0000 0000 .f.........9....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:51.285492 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:05:56.785542 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:06:02.285610 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:06:07.785666 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:06:13.285714 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
22:06:18.785800 3c:97:0e:ae:4d:1d (oui Unknown) > Broadcast, ethertype ARP (0x0806), length 60: Request who-has 192.168.10.106 tell 192.168.10.102, length 46
0x0000: 0001 0800 0604 0001 3c97 0eae 4d1d c0a8 ........<...M...
0x0010: 0a66 0000 0000 0000 c0a8 0a6a 0000 0000 .f.........j....
0x0020: 0000 0000 0000 0000 0000 0000 0000 ..............
^C
43 packets captured[ 6691.436444] device eth0 left promiscuous mode
使用TI官方的dtb和上述内核,加载到TI官方的Demo板,网卡状态正常,也可以ping通。