| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org DM8127_IPNC ttyO0 Arago 2011.09 DM8127_IPNC ttyO0 DM8127_IPNC login: root (automatic login) [m3vpss ] CT: 1000, 3dlut index:0 [host] Application Run Completed [m3vpss ] 6332: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) root@DM8127_IPNC:~# [host] ITT server task running !!! [host] ITT ittServer_run [host] ITT Server Message initialization successful [host] ITT capture task created [host] DCC server Message ques is open succefully [host] Setting cmd <1> in message <40bb5100> [host] Posting message <40bb5100> in QId <20002> [m3vpss ] Command 1 recived from HOST A8 [host] Response from M3 is : 1 [m3vpss ] Command 2 recived from HOST A8 [m3vpss ] New DCC data of size <33603> [m3video] Channel:1 inputframerate:30 targetfps:60 [m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC 536870980 [host] Response from M3 is : 1 [host] Default parameters were sent sucessfully [host] Server Socket created with ID <22> [m3video] Channel:0 inputframerate:60 targetfps:60 [m3video] Channel:2 inputframerate:60 targetfps:5 mkdosfs 3.0.12 (29 Oct 2011) unable to get drive geometry, using default 255/63 /dev/sbulla has 255 heads and 63 sectors per track, logical sector size is 512, using 0xf8 media descriptor, with 1024 sectors; file system has 2 12-bit FATs and 4 sectors per cluster. FAT size is 1 sector, and provides 247 clusters. There is 1 reserved sector. Root directory contains 512 slots and uses 32 sectors. Volume ID is d2e3abdd, no volume label. g_file_storage gadget: No serial-number string provided! g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010 g_file_storage gadget: Number of LUNs=1 g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla Simple mixer control 'PGA',0 Capabilities: cvolume cswitch penum Capture channels: Front Left - Front Right Limits: Capture 0 - 119 Front Left: Capture 80 [67%] [40.00dB] [on] Front Right: Capture 80 [67%] [40.00dB] [on] [m3vpss ] 8444: DISPLAY: Stop in progress !!! Venc not supported!! [m3vpss ] 8510: DISPLAY: Stop Done !!! [m3vpss ] 8513: DISPLAY: Start in progress !!! queue id:0 [m3vpss ] 8563: DISPLAY: Start Done !!! [m3vpss ] 8563: DISPLAY: SDDAC(SEC1): 1340 fps, Latency (Min / Max) = ( 4 / 107 ), Callback Interval (Min / Max) = ( 33 / 34 ) !!! [host] VNF MESSAGE RECIEVED: (Enable:0) (Mode:5) (Strength:0) (EnableTNF:0) (EnableSNF:0) [host] Channel Selected: 0 [host] Channel Selected: 0,rate control = 0 [m3vpss ] 8496: VNF: [m3vpss ] EnableSNF current SNF 1 => new 0!!! [m3vpss ] NSF: EnableSNF 0 current mode 0!!! [host] ========== Stream FrameRate1 = 30 ================= [host] Channel Selected: 0 [host] Channel Selected: 0 [host] Channel Selected: 0 [host] Channel Selected: 0,packet size = 100 [host] Channel Selected: 0,encPreset = 0 [host] Channel Selected: 0,enable = 0 [host] Channel Selected: 1 [host] Channel Selected: 1,rate control = 0 [m3vpss ] 8497: VNF: [m3vpss ] EnableTNF current TNF 1 => new 0!!! [m3vpss ] NSF: EnableTNF 0 current mode 1!!! [m3vpss ] CT: 6032, 3dlut index:3 [m3vpss ] framerateParams->FrameRate = 30 [host] Channel Selected: 1 [host] Channel Selected: 1 [host] Channel Selected: 1 [host] Channel Selected: 1,packet size = 100 [host] Channel Selected: 1,encPreset = 0 [host] Channel Selected: 1,enable = 0 [host] Channel Selected: 2 [host] Channel Selected: 2,rate control = 2 [host] MJPEG in Rate Control OFF Mode Check_device_version : DEVICE VER = 1 !! [m3video] Channel:0 inputframerate:30 targetfps:30 [m3video] Channel:2 inputframerate:30 targetfps:5 [m3video] ENCLINK: new targetbitrate to set:10000000 [m3video] ENCLINK: new targetframerate to set:30000 [m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960 [m3video] ENCLINK: new QP I Param to set:10 36 -1 [m3video] ENCLINK: new QP P Param to set:10 40 28 Simple mixer control 'PGA',0 Capabilities: cvolume cswitch penum Capture channels: Front Left - Front Right Limits: Capture 0 - 119 Front Left: Capture 95 [80%] [47.50dB] [on] Front Right: Capture 95 [80%] [47.50dB] [on] Check_device_version : DEVICE VER = 1 !! [m3video] ENCLINK: new PacketSize Param to set:100 [m3video] ENCLINK: new Encode Preset Param to set:0 [m3video] ENCLINK: new rate control algorithm to set:0 [m3video] Channel:1 inputframerate:30 targetfps:30 [m3video] JPGLINK: new targetframerate to set:5000 for bitrate 100000 [m3video] JPGLINK: new QP Param to set:1 51 80 [m3video] JPGLINK: new qualityFactor Param to set:80 Simple mixer control 'PCM',0 Capabilities: pvolume penum Playback channels: Front Left - Front Right Limits: Playback 0 - 127 Mono: Front Left: Playback 101 [80%] [-13.00dB] Front Right: Playback 101 [80%] [-13.00dB] [m3video] JPGLINK: new rate control algorithm to set:2 for bitrate: 100000 [host] Force IDR on Channel: 0 [host] Force IDR on Channel: 1 [m3video] JPGLINK: Run time parameters changed 0 [m3video] ENCLINK: new targetbitrate to set:2000000 [m3video] ENCLINK: new targetframerate to set:30000 [m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960 [m3video] ENCLINK: new QP I Param to set:10 36 -1 [m3video] ENCLINK: new QP P Param to set:10 40 28 SystemInit success Schedule manager init success [m3video] ENCLINK: new PacketSize Param to set:100 Dmva Schedule manager init success [m3video] ENCLINK: new Encode Preset Param to set:0 [m3video] ENCLINK: new rate control algorithm to set:0 [m3video] Channel:2 inputframerate:30 targetfps:5 umount: can't umount /mnt/mmc: Invalid argument killall: dhcpcd: no process killed rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory TimeOut occure in boot_proc. Program exit.
TFTP烧录镜像可以正常启动,但是NFS挂载始终都无法正常启动,论坛上看了很多类似帖子,也没解决,还望TI工程师大神们给解决一下,谢啦!