[host] Channel Selected: 1 [host] Channel Selected: 1 [host] Channel Selected: 1 [host] Channel Selected: 1,packet size = 100 [host] Channel Selected: 1,encPreset = 0 [host] Channel Selected: 1,enable = 0 [host] Channel Selected: 2 [host] Channel Selected: 2,rate control = 2 [host] MJPEG in Rate Control OFF Mode Check_device_version : DEVICE VER = 1 !! [m3video] Channel:0 inputframerate:30 targetfps:30 [m3video] Channel:2 inputframerate:30 targetfps:5 [m3video] ENCLINK: new targetbitrate to set:10000000 [m3video] ENCLINK: new targetframerate to set:30000 [m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960 [m3video] ENCLINK: new QP I Param to set:10 36 -1 [m3video] ENCLINK: new QP P Param to set:10 40 28 Simple mixer control 'PGA',0 Capabilities: cvolume cswitch penum Capture channels: Front Left - Front Right Limits: Capture 0 - 119 Front Left: Capture 95 [80%] [47.50dB] [on] Front Right: Capture 95 [80%] [47.50dB] [on] Check_device_version : DEVICE VER = 1 !! [m3video] ENCLINK: new PacketSize Param to set:100 [m3video] ENCLINK: new Encode Preset Param to set:0 [m3video] ENCLINK: new rate control algorithm to set:0 [m3video] Channel:1 inputframerate:30 targetfps:30 [m3video] JPGLINK: new targetframerate to set:5000 for bitrate 100000 [m3video] JPGLINK: new QP Param to set:1 51 80 [m3video] JPGLINK: new qualityFactor Param to set:80 Simple mixer control 'PCM',0 Capabilities: pvolume penum Playback channels: Front Left - Front Right Limits: Playback 0 - 127 Mono: Front Left: Playback 101 [80%] [-13.00dB] Front Right: Playback 101 [80%] [-13.00dB] [m3video] JPGLINK: new rate control algorithm to set:2 for bitrate: 100000 [host] Force IDR on Channel: 0 [host] Force IDR on Channel: 1 [m3video] JPGLINK: Run time parameters changed 0 [m3video] ENCLINK: new targetbitrate to set:2000000 [m3video] ENCLINK: new targetframerate to set:30000 [m3video] ENCLINK: new intraFrameInterval to set:30,new maxPicSizeRatioI to set = 960 [m3video] ENCLINK: new QP I Param to set:10 36 -1 [m3video] ENCLINK: new QP P Param to set:10 40 28 SystemInit success Schedule manager init success [m3video] ENCLINK: new PacketSize Param to set:100 Dmva Schedule manager init success [m3video] ENCLINK: new Encode Preset Param to set:0 [m3video] ENCLINK: new rate control algorithm to set:0 [m3video] Channel:2 inputframerate:30 targetfps:5 umount: can't umount /mnt/mmc: Invalid argument killall: dhcpcd: no process killed rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory TimeOut occure in boot_proc. Program exit.
看过类似的帖子,其中有个帖子总结了七八种方法,我也试过了,都无效。发帖好几遍了,还望TI工程师大神帮忙解决一下,多谢!