# Invoking configuro...
making package.mak (because of package.bld) ...
Memory Map - 1GB DDR, upto 256MB Linux
0x80000000 +-------------------+
^ | |
| | 256 MB | Linux
| | |
| +-------------------+
| | 201MB | (SR1) Bitstream buffer
| | | Cached on A8. Cached on M3, although access by DMAs
| +-------------------+
| | 124 KB | (SR3)InterDucati IPC ListMP .Cached on M3
| +-------------------+
+ | 3 MB | Video M3 Code
512 MB +-------------------+
+ | 11.5 MB | Video M3 BSS
| +-------------------+
| | 2 MB | Video M3 Data
| +-------------------+
| | 1.5 MB | VPSS M3 Code
| +-------------------+
| | 16.5 MB | VPSS M3 BSS
| +-------------------+
| | 5.5 MB | VPSS M3 Data
| +-------------------+
| | 860 KB | DSP Code
| +-------------------+
v | 14.0390625 MB | DSP Data
0xA0000000 +-------------------+
^ | 224 MB | Tiled 8-bit + 16-bit region
| +-------------------+
| | 265.75 MB | (SR2) Frame Buffer Region - <VPSS - Video M3 Frame Buf>
| +-------------------+
+ | |
512 MB | 15 MB | (SR0) Syslink MsgQ/IPC List MP - <Non-cached on M3>
+ +-------------------+
| | 128 KB | Video M3 exception context
| +-------------------+
| | 128KB | Vpss M3 exception context
| +-------------------+
| | 2 MB | VPSS M3 - VPDMA Descriptor
| +-------------------+
| | 2 MB | VPSS M3 - FBDev Shared Memory
| +-------------------+
| | 2 MB | Host - VPSS M3 Notify(For FBDev)
| +-------------------+
v | 1 MB | Remote Debug Print
0xBFFFFFFF +-------------------+
Generation of Shell script in progress...
generation ./env_1024M_256M.sh
Generation of Shell script in completed...
generating interfaces for package dvr_rdk_configuro (because package/package.xdc.inc is older than package.xdc) ...
configuring MAIN_APP_c6xdsp.xe674 from package/cfg/MAIN_APP_c6xdsp_pe674.cfg ...
Loading BIOS_c6xdsp.cfg for ti816x-evm
# !!! Current build platform is [ti816x-evm] !!!
MAR BITS DISABLE: SECTION_NAME: SR0 REG NAME: MAR160_191 START_BIT_OFFSET: 31 NUMBITS 1 MAR REG BITMASK 0x7FFFFFFF
Current MAR Reg Value: 0xFFFFFFFF
Modified MAR Reg Value: 0x7FFFFFFF
MAR BITS DISABLE: SECTION_NAME: REMOTE_DEBUG_MEM REG NAME: MAR160_191 START_BIT_OFFSET: 31 NUMBITS 1 MAR REG BITMASK 0x7FFFFFFF
Current MAR Reg Value: 0x7FFFFFFF
Modified MAR Reg Value: 0x7FFFFFFF
MAR BITS DISABLE: SECTION_NAME: ETH_OFFLOAD REG NAME: MAR64_95 START_BIT_OFFSET: 0 NUMBITS 1 MAR REG BITMASK 0xFFFFFFFE
Current MAR Reg Value: 0x00000000
Modified MAR Reg Value: 0x00000000
# !!! Host Proc ID is [3] !!!
useModule Settings: 674
generating custom ti.sysbios library makefile ...
generating custom ti.sdo.ipc library makefile ...
Auto-registering resource manager for EDMA3CHAN
prog.build.target: ti.targets.elf.C674
prog.build.target.suffix: e674
name ti.syslink.utils.rtos.bios6.ae674
lib /opt/DVRRDK_04.01.00.02/ti_tools/syslink/syslink_2_20_02_20/packages/ti/syslink/utils/rtos/bios6/lib/debug/ti.syslink.utils.rtos.bios6.ae674
Inside EDMA3 Drv getLibs
will link with ti.sdo.edma3.drv:lib/674/release/edma3_lld_drv.ae674
Inside EDMA3 RM getLibs
will link with ti.sdo.edma3.rm:lib/ti816x-evm/674/release/edma3_lld_rm.ae674
Starting build of library sources ...
cd /opt/DVRRDK_04.01.00.02/dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/dvr_rdk_configuro/package/cfg/MAIN_APP_c6xdsp_pe674.src
/opt/DVRRDK_04.01.00.02/ti_tools/xdc/xdctools_3_23_03_53/gmake -f /opt/DVRRDK_04.01.00.02/dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/dvr_rdk_configuro/package/cfg/MAIN_APP_c6xdsp_pe674.src/makefile.libs GEN_SRC_DIR=/opt/DVRRDK_04.01.00.02/dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/dvr_rdk_configuro/package/cfg/MAIN_APP_c6xdsp_pe674.src
making /opt/DVRRDK_04.01.00.02/dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/dvr_rdk_configuro/package/cfg/MAIN_APP_c6xdsp_pe674.src/sysbios/sysbios.lib ...
cle674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/BIOS.c ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/Clobber_asm.s62 ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/Exception_asm.s64P ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c64p/MemoryProtect_asm.s64P ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/timers/timer64/Timer_asm.s64P ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/timers/gptimer/Timer_asm.s64P ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/bios/bios_6_33_05_46/packages/ti/sysbios/timers/dmtimer/Timer_asm.s64P ...
are674 BIOS.obj c64p_Hwi_disp_always.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Clobber_asm.obj c64p_Exception_asm.obj c64p_MemoryProtect_asm.obj c62_TaskSupport_asm.obj timer64_Timer_asm.obj gptimer_Timer_asm.obj dmtimer_Timer_asm.obj ...
making /opt/DVRRDK_04.01.00.02/dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/dvr_rdk_configuro/package/cfg/MAIN_APP_c6xdsp_pe674.src/ipc/ipc.lib ...
cle674 /opt/DVRRDK_04.01.00.02/ti_tools/ipc/ipc_1_24_03_32/packages/ti/sdo/ipc/Ipc.c ...
asme674 /opt/DVRRDK_04.01.00.02/ti_tools/ipc/ipc_1_24_03_32/packages/ti/sdo/ipc/gates/GateAAMonitor_asm.s64P ...
are674 Ipc.obj gates_GateAAMonitor_asm.obj ...
Build of libraries done.
# Configuro done!
# Making ti816x-evm:c6xdsp:debug:dvr_rdk_bios6...
# Compiling ti816x-evm:c6xdsp:debug:dvr_rdk: src/main_c6xdsp.c
# Compiling generated MAIN_APP_c6xdsp_pe674.oe674
abnormal termination of /opt/DVRRDK_04.01.00.02/dvr_rdk/../ti_tools/cgt_dsp/cgt6x_7_3_5//bin/cmp6x
make[2]: *** [/opt/DVRRDK_04.01.00.02/dvr_rdk/../dvr_rdk/build/dvr_rdk/obj/ti816x-evm/c6xdsp/debug/MAIN_APP_c6xdsp_pe674.oe674] 错误 1
make[1]: *** [apps] 错误 2
make: *** [dvr_rdk_bios6] 错误 2
这个异常中断会是什么造成的呢?求指点