mplayer 版本:MPlayer-1.0rc2.tar.bz2
移植成功后,在dm365开发板中运行,
root@DM365_IPNC:/opt/ipnc# ./mplayer -vo fbdev2 -ac mad kkk.avi
MPlayer 1.0rc2-4.3.3 (C) 2000-2007 MPlayer Team
CPU: ARM
Playing kkk.avi.
AVI file format detected.
[aviheader] Video stream found, -vid 0
[aviheader] Audio stream found, -aid 1
VIDEO: [H264] 1280x720 24bpp 30.000 fps 2001.2 kbps (244.3 kbyte/s)
Clip info:
Software: Lavf52.50.0
==========================================================================
Opening video decoder: [ffmpeg] FFmpeg's libavcodec codec family
Selected video codec: [ffh264] vfm: ffmpeg (FFmpeg H.264)
==========================================================================
==========================================================================
Forced audio codec: mad
Cannot find codec for audio format 0x7.
Read DOCS/HTML/en/codecs.html!
Audio: no sound
Starting playback...
The selected video_out device is incompatible with this codec.
Try appending the scale filter to your filter list,
e.g. -vf spp,scale instead of -vf spp.
FATAL: Could not initialize video filters (-vf) or video output (-vo).
Exiting... (End of file)
测试dm365 framebuff设备已经存在(/dev/fb0-3), 使用
./mplayer -vo fbdev2 -ac mad -vf scale=720:480 kkk.avi 运行时提示以上日志错误,有谁有遇到过这个问题知道怎么解决的,麻烦给个提示。谢谢!