TI FAE工程师
您好,我是四方集团硬件工程师 王秦。我司在TI-E2E技术论坛发贴,TI美国技术人员推荐与您联系。
我方项目概况如下,此项目希望得到贵司的技术援助
•项目名:某国产摩托车遥控装置(ODM)
•量产时间:2023年Q2
•企画台数:10K/月
功能需求:
Control Unit:
Sequence control of Base Station, typically realized by a Microcontroller.
RF Module:
Low frequency oscillator typically at 134.2 kHz, controlled by Control Unit.
LF Antenna:
Typical a serial resonant circuit tuned to RF Module transmit frequency.
UHF Receiver:
Receiver for amplitude or frequency modulated signals transmitted by the ID Device
typically in the frequency 433MHz
Identification Device (ID-Device):
Immobilizer Mode
- Immobilizer
- Remote Keyless Entry (RKE)
- Passive Entry / Passive Start (PEPS)
While the Remote Keyless Entry (RKE) and the Passive Entry / Passive Start functions
are only possible with battery support, Immobilizer function is functional without or
with non-functional battery. The function of the IC as battery-less operating transponder
(Immobilizer) is compatible to the future AES transponder functions
- ARM serial wire debug (SWD)
请推荐贵司满足上述规格的MCU并提供相关技术资料及用于生产部门量产用写入工具
谢谢
*******************************
王秦
15612887585
wangqin@sftlkj.com
四方集团
天津科技有限公司车载事业部硬件工程部
*******************************