Other Parts Discussed in Thread: ADS131M08
在该参考设计的pdf手册hcub46a.pdf中的2.2.3.2提到,电流测量模拟前端的参考设计电路,其中用于RC滤波的1k电阻是否会参与ADS131M08 ADC测量运放的运算,如果不参与,应该用什么公式证明负载线圈两端的电压与ADS131M08输入端的电压相等,也就是R36、R40两端的电压是相等的呢?
在该参考设计的pdf手册hcub46a.pdf中的2.2.3.2提到,电流测量模拟前端的参考设计电路,其中用于RC滤波的1k电阻是否会参与ADS131M08 ADC测量运放的运算,如果不参与,应该用什么公式证明负载线圈两端的电压与ADS131M08输入端的电压相等,也就是R36、R40两端的电压是相等的呢?
您好
我没有看到文件提到1kohm电阻器将参与ADS131M08 ADC测量运算放大器的操作,但似乎问题与2kohm电阻器R36和R40有关。客户必须考虑的一件事是,ADC有一个输入阻抗(Zin),这个串联电阻器(R36或R40)将与Zin形成一个电阻分压器,因此电阻器后的信号将等于Vin*(Zin/(Zin+R36)),当增益为1,2或4时,Zin约为330kohm,当增益是8/16/32/64/128时,Zin更高,见图ADS131M08数据表中的图6-5。分压器将导致电阻器前后的差异。串联电阻值越大,差值越大。由于图2-4中的电路是一个差分测量电路,因此ADS131M08将测量AINP和AINN之间的差分电压,R36和R40与分频器之间的失配将导致增益误差。