AWR2E44PEVM: oob例程LVDS时钟

Part Number: AWR2E44PEVM
Other Parts Discussed in Thread: AWR2544

在AWR2544的oob例程基础上做相关应用,实际测得LVDS中的bit时钟为250MHz双边沿,2544以投入使用。

在AWR2E44的oob例程基础上做相同应用,实际测得LVDS中的bit时钟为400MHz双边沿。

在使用cbuff_sw_trigger_awr2544例程做AWR2544递增数测试,LVDS中的bit时钟也是为250MHz双边沿。

在使用cbuff_sw_trigger_awr2x44p例程做AWR2E44递增数测试,LVDS中的bit时钟也是为400MHz双边沿。

AWR2544与AWR2E44差别如此大?

在cbuff_sw_trigger_awr2x44p-evm_r5fss0-0_nortos_ti-arm-clang例程中,实际测试中只有发送数据时该bit时钟有,其余时候不存在,如何让bit时钟一直存在?