Part Number: LDC5072Q1EVM
Other Parts Discussed in Thread: LDC5072-Q1, LDC1314, LDC1612, LDC1614
I am trying to design a linear sensor where the coil is smaller than the target, and the coil moves along a long strip-shaped target to achieve an absolute position measurement. Here are my current design parameters:
-
Throw Length (mm): 120
-
Min. Target Thickness (µm): 35
-
Outer Width (mm): 34
-
Width Margin (mm): [Not specified; need advice]
-
Ratio Electrical to Mechanical: [Unsure how to adjust]
When I input these parameters, the generated sensor and target appear to be the same size. However, I intend to design a smaller coil that slides over a longer rectangular target to detect absolute position. Could you please advise on:
-
How to properly configure the tool for a linear sensor with a small coil and a larger elongated target?
-
What values or settings should I adjust (e.g., Width Margin, Ratio Electrical to Mechanical) to achieve this design?
-
Are there any best practices or limitations for designing such a configuration with the LDC5072-Q1?
Thank you for your support! I look forward to your guidance.