Part Number: AWR2243
目前我想要等间隔发送20us的chirp,持续几秒钟,但Periodicity要求大于PRT*NumChirp,就导致了每帧之间的chirp是等间隔的 但帧与帧之间的Chirp是非等间隔的,目前设想了在一帧内发足够多的chirp*loops,但发现Periodicity的上限为1342ms,不满足我的采样要求,另一种设想为每帧为1个chirp,此时最多发65535帧,采样时间同样不满足要求,此外我还尝试了设置No of Frames为0,使其一直发射,是否可以通过这种方式来实现chirp等间隔发射?此时PRT是不是就从原来的idle time+ramp end time变成了periodicity?