Part Number: AWR2243BOOST
Other Parts Discussed in Thread: AWR2243
萌新刚入行,想咨询:
Device type = TEST, Part number = 0x0, ES:0.0
AWR2243 ES0.0 样片需要那个固件
[14:25:56] [RadarAPI]: Error: Calling_ReadAddr_Single exception: 端口被关闭。. Check connection to device.
[14:25:56] [RadarAPI]: Error: Calling_ReadAddr_Single exception: 端口被关闭。. Check connection to device.
[14:25:56] [RadarAPI]: Warning: #####Timeout : 100
[14:25:57] [RadarAPI]: ar1.Calling_IsConnected()
[14:25:58] [RadarAPI]: Part number of the device = 0x0
[14:25:58] [RadarAPI]: Device type = TEST
[14:25:58] Device Status : UnDetDe/QM/SOP:Inv/ES:0.0
[14:26:23]
[14:26:23] Lua Error:
[14:26:23] [string "chunk"]:1: attempt to call field 'SPIConnect' (a nil value)
[14:26:38] [RadarAPI]: Opening Gpio Control Port()
[14:26:38] Status: Failed to open/close GpioControl, Error Type: PROTOCOL ERROR
[14:26:38] [RadarAPI]: ar1.Disconnect()
[14:26:38] [RadarAPI]: ar1.Calling_ATE_DisconnectTarget()
[14:26:38] [RadarAPI]: ar1.Calling_IsConnected()
[14:26:38] [RadarAPI]: ar1.SaveSettings('C:\Users\89221\AppData\Roaming\RSTD\ar1gui.ini')
[14:26:38] [RadarAPI]: Error: Calling_ReadAddr_Single exception: 端口被关闭。. Check connection to device.
[14:26:38] [RadarAPI]: Opening Board Control Port()
[14:26:38] [RadarAPI]: Status: Failed to open/close BoardControl, Error value: -1
[14:26:38] [RadarAPI]: Error: Calling_ReadAddr_Single exception: 端口被关闭。. Check connection to device.
[14:26:39] [RadarAPI]: ar1.FullReset()
[14:26:39] [RadarAPI]: Status: Failed To give full reset, Error Value: -7
[14:26:40] [RadarAPI]: ar1.SOPControl(2)