之前买了IWR6843ISK-ODS,想看看mmwave studio怎么用
mmwave studio版本2.1.1.0,matlab 2016b ,runtime装了8.51、9.1、9.2,还是一打开就出下面的这些
GM: Constructor
GM: Mon Jun 28 21:30:47 2021
RSTD.Transmit("/Settings")
[21:30:48]
[21:30:48] ### Running Startup script: "D:\Ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[21:30:48] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[21:30:48] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[21:30:48] Scripter ignored: Attempt to UnBuild() again or before Build.
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "D:\\Ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[21:30:48] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "D:\\Ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[21:30:48] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[21:30:48] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[21:30:48] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[21:30:48] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[21:30:48] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[21:30:48] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[21:30:48] RSTD.Transmit("/")
[21:30:48] RSTD.SaveSettings(): Settings saved to "C:\Users\lenovo\AppData\Roaming\RSTD\config.xml"
[21:30:48] RSTD.Build()
[21:30:48] RSTD.SaveSettings(): Settings saved to "C:\Users\lenovo\AppData\Roaming\RSTD\config.xml"
[21:30:48] RSTD.Transmit("/")
[21:30:48] RSTD.AL_Build()
[21:30:48] RSTD.AL_LoadXml()
[21:30:48] RSTD.Transmit("/")
[21:30:48] RSTD.AL_Init()
[21:30:48] RSTD.Clients_Build()
[21:30:48] GM: Init
[21:30:48] GM: Loaded 'D:\Ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[21:30:48] GM: 1 Guest (s) init
[21:30:48] GM: 1 Module(s) init
[21:30:48] GM: 2 Tab (s) init
[21:30:48] RSTD.Client_LoadXml()
[21:30:48] [RadarAPI]: ar1.selectRadarMode(0)
[21:30:49] [RadarAPI]: Status: Passed
[21:30:49] Matlab Runtime Engine is not installed
[21:30:49] [RadarAPI]: Starting Matlab Engine..
[21:30:49] [RadarAPI]: Error: “MatlabPostProcGui.MatlabPostProcGUIClass”的类型初始值设定项引发异常。
[21:30:49] Trace:
[21:30:49] 在 MatlabPostProcGui.MatlabPostProcGUIClass..ctor()
[21:30:49] 在 AR1xController.frmAR1Main.InitMatlabPostProcEngine(String PostProcesspath)
[21:30:49] [RadarAPI]: Error: Error occured in Matlab Initialization
[21:30:49] [RadarAPI]: Matlab Engine couldn't be Started..
[21:30:51] [RadarAPI]: ar1.selectCascadeMode(0)
[21:30:51] [RadarAPI]: Status: Passed
[21:30:51] [RadarAPI]: ar1.LoadSettings('C:\Users\lenovo\AppData\Roaming\RSTD\ar1gui.ini')
[21:30:51] [RadarAPI]: Error: 未将对象引用设置到对象的实例。
[21:30:51] Trace:
[21:30:51] 在 AR1xController.ScriptOps.getMatlabPostProcVersion()
[21:30:51]
[21:30:51] &&&&&&&&&&&&&&&&&&&&
[21:30:51] ***Script FAILED!***
[21:30:51] &&&&&&&&&&&&&&&&&&&&
[21:30:51] Exception message is:
[21:30:51] 试图加载格式不正确的程序。 (异常来自 HRESULT:0x8007000B)