Other Parts Discussed in Thread: IWR1642BOOST
[21:08:49] [RadarAPI]:
[21:08:49] Start Record command : Success
[21:08:49]
[21:08:49] DDR is full
[21:08:49]
[21:08:49] LVDS buffer full
[21:08:49]
[21:08:49] Record Process :
[21:08:49] Timeout Error! System disconnected
[21:08:49]
[21:08:49] Record stop is done successfully
[21:10:27] [RadarAPI]: ar1.StartMatlabPostProc("D:\\data\\biden.bin")
[21:10:27] [RadarAPI]: No of files Captured: 6, Total no of frames for each device : 32000
[21:11:14] Test Source Already Disabled...!!!
[21:11:14] [RadarAPI]: ar1.DisableTestSource(0)
[21:11:14] [RadarAPI]: Status: Passed
[21:11:14] [RadarAPI]: ar1.FrameConfig(0, 0, 0, 200, 20.1, 0, 0, 1)
[21:11:14] Status: Failed, Error Type: API IS ISSUED WHEN FRAMES ARE ONGOING
[21:11:14] [RadarAPI]: MatlabProc Status: Failed
[21:11:23] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("D:\\data\\biden.bin", 1)
[21:11:23] [RadarAPI]: Sending start_record command to DCA1000
[21:11:27] Frames are already triggered for the device
[21:15:08] [RadarAPI]:
[21:15:08] Start Record command : Success
[21:15:08]
[21:15:08] DDR is full
[21:15:08]
[21:15:08] LVDS buffer full
[21:15:08]
[21:15:08] Record Process :
[21:15:08] Timeout Error! System disconnected
[21:15:08]
[21:15:08] Record stop is done successfully
[21:15:48] Frame End async event received!
[21:15:48] [RadarAPI]: ar1.StopFrame()
[21:15:48] Status: Failed, Error Type: FRAME ARE ALREADY STOPPED WHEN THE FRAME_STOP COMMAND WAS ISSUED
我设置了32000帧的数据采集,时长共5分20秒,但是在存储到第六个bin文件时,dca自动停止了数据采集,报错信息如上,请问这是什么原因,谢谢