Other Parts Discussed in Thread: UNIFLASH, AWR2243
TI的工程师你们好,我在使用AWR2243 BOOST和DCA1000 EVM采集数据的时候,首先是只使能了TX0,RX1,lane 0,数据采集的过程中没有问题,随后想使能全部的射频和接收通道时,mmWave Studio出现了错误,随后我使用UniFlash对AWR2243进行了擦除,但是仍然没有解决问题。

GM: Constructor
GM: Wed Feb 23 18:11:53 2022
RSTD.Transmit("/Settings")
[18:11:53]
[18:11:53] ### Running Startup script: "C:\ti\mmwave_studio_03_00_00_14\mmWaveStudio\Scripts\Startup.lua" ###
[18:11:53] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[18:11:53] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[18:11:53] Scripter ignored: Attempt to UnBuild() again or before Build.
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_03_00_00_14\\mmWaveStudio\\Clients\\\\LabClient.dll")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[18:11:53] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_03_00_00_14\\mmWaveStudio\\RunTime\\SAL.dll")
[18:11:53] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[18:11:53] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[18:11:53] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[18:11:53] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[18:11:53] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[18:11:53] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[18:11:53] RSTD.Transmit("/")
[18:11:53] RSTD.SaveSettings(): Settings saved to "C:\Users\li137\AppData\Roaming\RSTD\config.xml"
[18:11:53] RSTD.Build()
[18:11:53] RSTD.SaveSettings(): Settings saved to "C:\Users\li137\AppData\Roaming\RSTD\config.xml"
[18:11:53] RSTD.Transmit("/")
[18:11:53] RSTD.AL_Build()
[18:11:54] RSTD.AL_LoadXml()
[18:11:54] RSTD.Transmit("/")
[18:11:54] RSTD.AL_Init()
[18:11:54] RSTD.Clients_Build()
[18:11:54] GM: Init
[18:11:54] GM: Loaded 'C:\ti\mmwave_studio_03_00_00_14\mmWaveStudio\Clients\\LabClient.dll'
[18:11:54] GM: 1 Guest (s) init
[18:11:54] GM: 1 Module(s) init
[18:11:54] GM: 2 Tab (s) init
[18:11:54] RSTD.Client_LoadXml()
[18:11:54] [RadarAPI]: ar1.selectRadarMode(0)
[18:11:54] [RadarAPI]: Status: Passed
[18:11:54] Matlab Runtime Engine is installed
[18:11:54] [RadarAPI]: Starting Matlab Engine..
[18:11:58] [RadarAPI]: Matlab Engine Started!
[18:12:00] [RadarAPI]: ar1.selectCascadeMode(0)
[18:12:00] [RadarAPI]: Status: Passed
[18:12:00] [RadarAPI]: ar1.LoadSettings('C:\Users\li137\AppData\Roaming\RSTD\ar1gui.ini')
[18:12:00] TESTING = false
[18:12:00] RstdNet: Port 2777: Listening..
[18:12:00]
[18:12:00] ***Script completed successfully.***
[18:12:15] [RadarAPI]: Opening Gpio Control Port()
[18:12:15] [RadarAPI]: Status: Passed
[18:12:16] [RadarAPI]: Opening Board Control Port()
[18:12:16] [RadarAPI]: Status: Passed
[18:12:17] [RadarAPI]: ar1.FullReset()
[18:12:17] [RadarAPI]: Status: Passed
[18:12:18] [RadarAPI]: Closing Board Control Port()
[18:12:18] [RadarAPI]: Status: Passed
[18:12:18] [RadarAPI]: Closing Gpio Control Port()
[18:12:18] [RadarAPI]: Status: Passed
[18:12:18] [RadarAPI]: ar1.SOPControl(2)
[18:12:18] [RadarAPI]: Status: Passed
[18:12:22] [RadarAPI]: ar1.Connect(4,115200,1000)
[18:12:23] [RadarAPI]: ar1.Calling_IsConnected()
[18:12:24] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[18:12:24] [RadarAPI]: Status: Passed
[18:12:25] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[18:12:25] [RadarAPI]: Status: Passed
[18:12:25] [RadarAPI]: ar1.deviceVariantSelection("XWR2243")
[18:12:25] [RadarAPI]: Status: Passed
[18:12:25] [RadarAPI]: ar1.frequencyBandSelection("77G")
[18:12:25] [RadarAPI]: ar1.SelectChipVersion("XWR2243")
[18:12:25] [RadarAPI]: Status: Passed
[18:12:25] Device Status : XWR2243/ASIL-B/SOP:2/ES:1.1
[18:12:25] [RadarAPI]: ar1.SaveSettings('C:\Users\li137\AppData\Roaming\RSTD\ar1gui.ini')
[18:12:25] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_03_00_00_14\\rf_eval_firmware\\AWR2243_ES1_1\\radarss\\xwr22xx_radarss.bin")
[18:12:26] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[18:12:27] [RadarAPI]: ar1.GetBSSFwVersion()
[18:12:27] [RadarAPI]: BSSFwVersion:(02.02.00.13 (07/03/20))
[18:12:28] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[18:12:28] [RadarAPI]: BSSPatchFwVersion:(02.02.02.06 (12/08/20))
[18:12:29] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_03_00_00_14\\rf_eval_firmware\\AWR2243_ES1_1\\masterss\\xwr22xx_masterss.bin")
[18:12:29] [RadarAPI]: Downloading MSS RPRC Binary..
[18:12:49] [RadarAPI]: ar1.GetMSSFwVersion()
[18:12:49] [RadarAPI]: MSSFwVersion:(02.02.02.00 (29/07/20))
[18:12:50] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[18:12:50] [RadarAPI]: Status: Passed
[18:12:50] MSS power up done async event received!
[18:12:53] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[18:12:53] [RadarAPI]: Status: Passed
[18:12:53] [RadarAPI]: ar1.SelectChipVersion("XWR2243")
[18:12:53] [RadarAPI]: Status: Passed
[18:12:53] Device Status : XWR2243/ASIL-B/SOP:2/ES:1.1
[18:12:53] [RadarAPI]: ar1.RfEnable()
[18:12:53] BSS power up done async event received!
[18:12:53] [RadarAPI]: Status: Passed
[18:12:53] [RadarAPI]: ar1.GetMSSFwVersion()
[18:12:53] [RadarAPI]: MSSFwVersion:(02.02.02.00 (29/07/20))
[18:12:54] [RadarAPI]: ar1.GetBSSFwVersion()
[18:12:54] [RadarAPI]: BSSFwVersion:(02.02.00.13 (07/03/20))
[18:12:55] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[18:12:55] [RadarAPI]: BSSPatchFwVersion:(02.02.02.06 (12/08/20))
[18:12:59] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 1, 1, 1, 1, 1, 2, 1, 0)
[18:12:59] [RadarAPI]: Status: Passed
[18:13:01] [RadarAPI]: ar1.LPModConfig(0, 0)
[18:13:01] [RadarAPI]: Status: Passed
[18:13:02] [RadarAPI]: ar1.RfInit()
[18:13:02] [RadarAPI]: Status: Failed, Error Type: PROTOCOL ERROR
[18:13:07] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[18:13:17] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[18:14:12] Status: Failed, Error Type: RADAR OSIF ERROR
[18:14:23] Status: Failed, Error Type: RADAR OSIF ERROR
根据错误提示,似乎是RF Init这一步就出现了问题,我想知道这是否是硬件出现了问题?如何解决?