[Cortex_R4_0]
************************************
Debug: Launching the VOD Demo on MSS
************************************
Debug: Launched the Initialization Task
Debug: mmWave Control Initialization was successful
Debug: mmWave Control Synchronization was successful
[C674X_0] ObjDet DPC: objDetObj address = (ObjDetObj *) 0x7e1320
Debug: DPM Module Sync is done
[Cortex_R4_0] Debug: CLI is operational
App: Issuing Pre-start Common Config IOCTL to R4F
App: Issuing Pre-start Common Config IOCTL to DSP
DPM IOCTL report msg = 101
DPM IOCTL report msg = 201
App: Calling MmwDemo_RFParser_parseConfig
App: Calling MmwDemo_ADCBufConfig
============ Heap Memory Stats ============
Size Used Free DPCUsed
System Heap(TCMB) 114688 31328 83360 3072
L3 688128 663552 24576
localRam(TCMB) 8192 128 8064
DPM IOCTL report msg = 200
App: pre-start config for DSP
App: pre-start config ready to be set to DSP
[C674X_0] DPU_radarProcess_init - process handle: (radarProcessInstance_t *)0xf02a00
DPU_radarProcess_init - dynamic CFAR handle: (RADARDEMO_detectionCFAR_handle *)0x8001c0
DPU_radarProcess_init - static CFAR handle: (RADARDEMO_detectionCFAR_handle *)0x0
DPU_radarProcess_init - 2D capon handle: (RADARDEMO_aoaEst2DCaponBF_handle *)0xf02b90
DPU_radarProcess_init - benchmark obj: (radarProcessBenchmarkObj *)0x200b4de0
DPU_radarProcess_init - heatmap: (float *)0x8000c0
DDR Heap : size 77824 (0x13000), used 53356 (0xd06c)
DDR scratch : Not used!
LL2 Heap : size 130816 (0x1ff00), used 528 (0x210)
LL2 scratch : size 2304 (0x900), used 784 (0x310)
L1 Heap : size 5632 (0x1600), used 2874 (0xb3a)
L1 scratch : size 10752 (0x2a00), used 10368 (0x2880)
HSRAM Heap : Not used!
HSRAM scratch : Not used!
[Cortex_R4_0] DPM IOCTL report msg = 100
Starting Sensor (issuing MMWave_start)
[C674X_0] xdc.runtime.Main: "../common/dpc/capon3d/src/objectdetection.c", line 413: assertion failure
xdc.runtime.Error.raise: terminating execution
[Cortex_R4_0] {module#9}: "../common/dpc/objdetrangehwa/src/objdetrangehwa.c", line 644: error {id:0x10000, args:[0x18a3c, 0x18a3c]}
xdc.runtime.Error.raise: terminating execution