使用ccs导入工程时报错,报错信息为Device 'IWR1642' is not currently recognized:
- Re-run CCS installer on your existing CCS location, ensure the Product Family for your device is selected, and proceed with installation if it wasn't.
- See 'Help > Check for Updates' to check if support for this device is available through a CCS update.
- Migrate the project to closest matching supported device by adjusting project properties.
- Or contact TI for support if using experimental silicon.