使用默认的MIMO模式,slave芯片采集的数据存在问题如图一,然后使用IntPMCLKLOAnalogSignalMonitoring测试,slave1的20G LO信号能量过低。

IntPMCLKLOAnalogSignalMonitoring数据:
master:
[20/10/2022 15:51:57] DeviceId [0] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 5.0, 0, 38619
[20/10/2022 15:52:01] DeviceId [0] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 5.5, 0, 42619
slave1:
[20/10/2022 15:51:58] DeviceId [1] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, -15.5, 0, 28151
[20/10/2022 15:52:02] DeviceId [1] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, -64.0, 0, 32151
slave2:
[20/10/2022 15:51:59] DeviceId [2] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 8.5, 0, 29150
[20/10/2022 15:52:03] DeviceId [2] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 8.5, 0, 33150
slave3:
[20/10/2022 15:52:00] DeviceId [3] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 8.5, 0, 30151
[20/10/2022 15:52:08] DeviceId [3] IntPMCLKLOAnalogSignalMonitoring: 1, 1, 0, 0, 0, 0, 0, 8.5, 0, 38151