Other Parts Discussed in Thread: UNIFLASH
在mmWave studio点RS232的set时一直在报错 [RadarAPI]: Error: Connection failed: Calling_ConnectTarget returned 3
检查了设备管理器的端口是正常的

板子的连接也都是正确的:

之前是好好的,突然有一次就这样了,把mmWave studio的output也贴上方便找错
[15:11:13] ### Running Startup script: "C:\Ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[15:11:13] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[15:11:13] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[15:11:13] Scripter ignored: Attempt to UnBuild() again or before Build.
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\Ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[15:11:13] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\Ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[15:11:13] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[15:11:13] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[15:11:13] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[15:11:13] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[15:11:13] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[15:11:13] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[15:11:13] RSTD.Transmit("/")
[15:11:13] RSTD.SaveSettings(): Settings saved to "C:\Users\Amor\AppData\Roaming\RSTD\config.xml"
[15:11:13] RSTD.Build()
[15:11:13] RSTD.SaveSettings(): Settings saved to "C:\Users\Amor\AppData\Roaming\RSTD\config.xml"
[15:11:13] RSTD.Transmit("/")
[15:11:13] RSTD.AL_Build()
[15:11:13] RSTD.AL_LoadXml()
[15:11:13] RSTD.Transmit("/")
[15:11:13] RSTD.AL_Init()
[15:11:13] RSTD.Clients_Build()
[15:11:13] GM: Init
[15:11:13] GM: Loaded 'C:\Ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[15:11:13] GM: 1 Guest (s) init
[15:11:13] GM: 1 Module(s) init
[15:11:13] GM: 2 Tab (s) init
[15:11:13] RSTD.Client_LoadXml()
[15:11:14] [RadarAPI]: ar1.selectRadarMode(0)
[15:11:14] [RadarAPI]: Status: Passed
[15:11:14] Matlab Runtime Engine is installed
[15:11:14] [RadarAPI]: Starting Matlab Engine..
[15:11:24] [RadarAPI]: Matlab Engine Started!
[15:11:26] [RadarAPI]: ar1.selectCascadeMode(0)
[15:11:26] [RadarAPI]: Status: Passed
[15:11:26] [RadarAPI]: ar1.LoadSettings('C:\Users\Amor\AppData\Roaming\RSTD\ar1gui.ini')
[15:11:26] TESTING = false
[15:11:26] RstdNet: Port 2777: Listening..
[15:11:26]
[15:11:26] ***Script completed successfully.***
[15:11:30] [RadarAPI]: Opening Gpio Control Port()
[15:11:30] [RadarAPI]: Status: Passed
[15:11:31] [RadarAPI]: Opening Board Control Port()
[15:11:31] [RadarAPI]: Status: Passed
[15:11:32] [RadarAPI]: ar1.FullReset()
[15:11:32] [RadarAPI]: Status: Passed
[15:11:33] [RadarAPI]: Closing Board Control Port()
[15:11:33] [RadarAPI]: Status: Passed
[15:11:33] [RadarAPI]: Closing Gpio Control Port()
[15:11:33] [RadarAPI]: Status: Passed
[15:11:33] [RadarAPI]: ar1.SOPControl(2)
[15:11:33] [RadarAPI]: Status: Passed
[15:11:48] [RadarAPI]: ar1.Connect(3,115200,1000)
[15:11:50] [RadarAPI]: Error: Connection failed: Calling_ConnectTarget returned 3

比较着急,不知道有没有人能解答...