Other Parts Discussed in Thread: UNIFLASH,
运行的例程是mmwave_automotive_toolbox_3_6_0下的lab0002_short_range_radar。
使用例程中的GUI发送配置后,可以正常运行。但一段时间后会停止并报错:
[Cortex_R4_0] Debug: Launched the Initialization Task
Debug: Initialized the mmWave module
Debug: Synchronized the mmWave module
Debug: CLI is operational
[C674X_0] Heap L1 : size 16384 (0x4000), free 1216 (0x4c0)
Heap L3 : size 786432 (0xc0000), free 229376 (0x38000)
Heap L2 : size 49152 (0xc000), free 20464 (0x4ff0)
[Cortex_R4_0] Debug: MMWave has been configured for SRR.
Debug: Sensor will start momentarily.
[C674X_0] A0=0xfffffff4 A1=0x3e3
A2=0x80dcd8 A3=0x2e3
A4=0x812fdc A5=0x0
A6=0x8063b0 A7=0x80ddd0
A8=0x2 A9=0x7ee1b4
A10=0x1 A11=0x7f4300
A12=0x7f8cd6 A13=0x8120c8
A14=0x0 A15=0x7ecc90
A16=0x0 A17=0x7f7b74
A18=0x80 A19=0x2ed6
A20=0xffffe33d A21=0x80
A22=0x812fdc A23=0x2da
A24=0x7eeae0 A25=0x0
A26=0x2 A27=0x810bf0
A28=0x1 A29=0x0
A30=0x4783 A31=0x8124c0
B0=0x0 B1=0x3
B2=0x0 B3=0x7ed2c4
B4=0xfffffffa B5=0x4c
B6=0x1 B7=0x0
B8=0x0 B9=0x811cb0
B10=0x4 B11=0x0
B12=0x0 B13=0x0
B14=0x7eeae0 B15=0x4783
B16=0x0 B17=0x7
B18=0x14010103 B19=0x0
B20=0x18 B21=0x0
B22=0xffffe695 B23=0xd9
B24=0x339 B25=0x581
B26=0xffffe405 B27=0xfffff945
B28=0xfffff4bb B29=0x2da
B30=0x4 B31=0x0
NTSR=0xffffffff
ITSR=0x0
IRP=0x0
SSR=0x1
AMR=0x80cdf1
RILC=0x812df8
ILC=0x812838
Exception at 0xe001f8
EFR=0x2 NRP=0xe001f8
Internal exception: IERR=0x180
Loop buffer exception
Missed stall exception
{module#23}: line 256: error {id:0xb0000, args:[0x81255c, 0x4783]}
xdc.runtime.Error.raise: terminating execution