您好!使用TDA3+1243,配置参数是:startFreqConst = 77,
idleTimeConst = 7U,
adcStartTimeConst = 7U,
rampEndTime = 115,
freqSlopeConst = 13.29,
txStartTime = 1,
numAdcSamples= 512,
digOutSampleRate = 10000,
rxGain = 48.
单板可以正常运行,并且测试目标距离。但是当采样点修改为1024的时候,会报配置错误,如下打印:
[IPU1-0] 256.305526 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.305679 s: CHAINS: Init AR12xx ...
[IPU1-0] 256.305740 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.305801 s: BoardID 0x00080000 ConnectType 0x00000001
[IPU1-0] 256.305892 s: ChainsCommon_ar12xxInit BSP_BOARD_TDA3XX_AR12XX_RADAR
[IPU1-0] 256.306106 s: UTILS_MCSPI: McSPI is configured in interrupt mode!!
[IPU1-0] 256.306289 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.306350 s: ChainsCommon_ar12xxInit Utils_uartCreateDevice
[IPU1-0] 256.306655 s: Bsp_ar12xxRegisterConfig 0 CHAINS_CAPT_FFT_DISP_0
[IPU1-0] 256.306746 s: ChainsCommon_ar12xxInit Bsp_ar12xxInit
[IPU1-0] 256.306838 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.307356 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.307936 s: Bsp_ar12xxSwitchConfig
[IPU1-0] 256.308027 s: Bsp_ar12xxGetConnType
[IPU1-0] 256.308088 s: CHAINS: Bsp_boardGetId ...
[IPU1-0] 256.308149 s: CHAINS: Bsp_ar12xxBoot ...
[IPU1-0] 256.572195 s: AR12XX: ES3.0 Device detected!!
[IPU1-0] 256.573872 s: AWR12XX: Version Master : 1.10.0.20
[IPU1-0] 256.573994 s: AWR12XX: Version RF:2.0.0.1
[IPU1-0] 256.574086 s: AWR12XX: Version mmWaveLink:1.2.0.0
[IPU1-0] 256.574208 s: AWR12XX: Version Master Patch[dd.mm.yy]:19.5.20
[IPU1-0] 256.574300 s: AWR12XX: Version RF Patch[dd.mm.yy]:2.6.20
[IPU1-0] 256.574910 s: CHAINS: Config AR12xx ...
[IPU1-0] 256.574971 s: CHAINS: Configuring the parameters for Normal Frame for Radar Number 1
[IPU1-0] 256.575123 s: AWR12XX: Config 1 CHAINS_CAPT_FFT_DISP_0
[IPU1-0] 256.582260 s: AWR12XX: RF Boot Status = 0x71bfffb
[IPU1-0] 256.582352 s: AWR12XX: RF Boot Time = 10511 us
[IPU1-0] 256.585737 s: Assertion @ Line: 352 in C:/Develop/TI/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/apps/src/rtos/radar/src/common/chains_common_ar12xx.c: SYSTEM_LINK_STATUS_SOK == retVal : failed !!!