Part Number: IWR1642BOOST
Other Parts Discussed in Thread: SYSBIOS
更换了很多次SDK版本以及CCS版本还是会出同样的错误,我很难解决这个问题,请求帮助。

**** Build of configuration Debug for project vitalSigns_16xx_dss **** "C:\\ti\\ccs1120\\ccs\\utils\\bin\\gmake" -k -j 8 all -O rm -f C:/ti/work/vitalSigns_16xx_dss/xwr16xx_vitalSignsDemo_dss.bin Building file: "../dss_mmw.cfg" Invoking: XDCtools "C:/ti/xdctools_3_50_08_24_core/xs" --xdcpath="C:/ti/bios_6_73_01_01/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:AWR16XX:false:600 -r release -c "C:/ti/ti-cgt-c6000_8.3.3" "../dss_mmw.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/ti/work/vitalSigns_16xx_dss/src/sysbios/sysbios.ae674 ... gmake[1]: Entering directory `C:/ti/work/vitalSigns_16xx_dss/src/sysbios' cle674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/BIOS.c ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/c64p/Exception_asm.s64P ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/rts/ti/tls_get_tp.asm ... asme674 C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ... are674 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj ... gmake[1]: Leaving directory `C:/ti/work/vitalSigns_16xx_dss/src/sysbios' Build of libraries done. cle674 package/cfg/dss_mmw_pe674.c ... Finished building: "../dss_mmw.cfg" Building file: "../dss_data_path.c" Invoking: C6000 Compiler "C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/work/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_03_02_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'dss_data_path.oe674' failed "..\dss_mmw.h", line 233: error #20: identifier "Mailbox_Handle" is undefined "../dss_data_path.c", line 101: fatal error #1965: cannot open source file "ti/demo/utils/rx_ch_bias_measure.h" 1 error and 1 catastrophic error detected in the compilation of "../dss_data_path.c". Compilation terminated. gmake[1]: *** [dss_data_path.oe674] Error 1 Building file: "../dss_main.c" Invoking: C6000 Compiler "C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/work/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_03_02_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'dss_main.oe674' failed "..\dss_mmw.h", line 233: error #20: identifier "Mailbox_Handle" is undefined "../dss_main.c", line 819: error #20: identifier "Mailbox_Handle" is undefined 2 errors detected in the compilation of "../dss_main.c". gmake[1]: *** [dss_main.oe674] Error 1 Building file: "../dss_config_edma_util.c" Invoking: C6000 Compiler "C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/work/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_03_02_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c" Finished building: "../dss_config_edma_util.c" Building file: "../dss_vitalSignsDemo_utilsFunc.c" Invoking: C6000 Compiler "C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --include_path="C:/ti/work/vitalSigns_16xx_dss" --include_path="C:/ti/mmwave_sdk_03_02_00_04/packages" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_vitalSignsDemo_utilsFunc.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_vitalSignsDemo_utilsFunc.c" gmake[1]: Target 'main-build' not remade because of errors. gmake: *** [all] Error 2 Finished building: "../dss_vitalSignsDemo_utilsFunc.c" makefile:153: recipe for target 'all' failed **** Build Finished ****控制台输出的代码如图