Part Number: AWR2944EVM
Other Parts Discussed in Thread: AWR2944,
Hi ti:
DCA1000GUI的RS232没有链接成功(从拿到板卡就没有链接成功过)。
板卡链接状态如图:



串口端口状态如图:

打印错误信息:
[14:47:15] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[14:47:15] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
[14:47:15] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[14:47:15] [RadarAPI]: Sending fpga command to DCA1000
[14:47:15] [RadarAPI]:
[14:47:15] FPGA Configuration command : Success
[14:47:15] [RadarAPI]: Sending record command to DCA1000
[14:47:15] [RadarAPI]:
[14:47:15] Configure Record command : Success
[14:47:15] [RadarAPI]: ar1.GetCaptureCardFPGAVersion()
[14:47:15] [RadarAPI]: Sending fpga_version command to DCA1000
[14:47:15] [RadarAPI]:
[14:47:15]
[14:47:15] FPGA Version : 2.8 [Record]
[14:47:15]
[14:52:33] [RadarAPI]: Opening Gpio Control Port()
[14:52:33] [RadarAPI]: Status: Passed
[14:52:33] [RadarAPI]: Opening Board Control Port()
[14:52:33] [RadarAPI]: Status: Passed
[14:52:34] [RadarAPI]: ar1.FullReset()
[14:52:34] [RadarAPI]: Status: Passed
[14:52:35] [RadarAPI]: Closing Board Control Port()
[14:52:35] [RadarAPI]: Status: Passed
[14:52:35] [RadarAPI]: Closing Gpio Control Port()
[14:52:35] [RadarAPI]: Status: Passed
[14:52:35] [RadarAPI]: ar1.SOPControl(2)
[14:52:35] [RadarAPI]: Status: Passed
[14:52:42] [RadarAPI]: ar1.Connect(5,921600,1000)
[14:52:44] [RadarAPI]: Error: Connection failed: Calling_ConnectTarget returned 3
[14:52:44] [RadarAPI]: ar1.Calling_IsConnected()
[14:52:44] [RadarAPI]: ar1.SaveSettings('C:\Users\chenhui\AppData\Roaming\RSTD\ar1gui.ini')