Part Number: AWR2944EVM
Other Parts Discussed in Thread: AWR2944,
我手上用的是 AWR2944 EVM。
AWR2944EVM 的技術參考手冊似乎沒有關於 FOV 範圍的描述。AWR294x Technical Reference Manual (Rev. B) :https://www.ti.com/lit/pdf/spruiv5
但,據說舊版的技術參考手冊的第 3.1 節找到關於 FOV 範圍的描述。這裡是一個摘錄:
> The AWR294x device supports a wide field of view (FOV) in both azimuth and elevation. The FOV is primarily determined by the antenna design and placement on the vehicle. The device supports a horizontal FOV of up to 120 degrees and a vertical FOV of up to 30 degrees. The device also supports multiple independent virtual antennas (MIMO) for improved angular resolution and reduced ghosting.
據說舊版的文件的第一頁的標題是「AWR294x Technical Reference Manual」,下面有「Literature Number: SWRU610B」和「October 2020 – Revised March 2021」的字樣。
因為我沒有舊版的文件,所以不知真假。
請問 AWR2944 EVM FOV 範圍是多少? FOV 的資訊要去哪找呢?