Other Parts Discussed in Thread: MMWAVEICBOOST, , IWR6843
您好,我在使用IWR6843AOP、MMWAVEICBOOST和DCA1000进行原始数据采集时遇到了一些问题,希望您可以提供一些帮助。
我在mmWave Studio软件中按照使用指南进行了一些连接的操作,结果如下图
但SetUp DCA1000时,其得到的FPGA版本却是0.0.0.0,结果如下图
操作过程中Output反馈的信息如下
GM: Constructor
GM: Wed Aug 23 16:45:18 2023
RSTD.Transmit("/Settings")
[16:45:19]
[16:45:19] ### Running Startup script: "C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[16:45:19] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[16:45:19] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[16:45:19] Scripter ignored: Attempt to UnBuild() again or before Build.
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[16:45:19] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[16:45:19] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[16:45:19] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[16:45:19] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[16:45:19] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[16:45:19] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[16:45:19] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[16:45:19] RSTD.Transmit("/")
[16:45:19] RSTD.SaveSettings(): Settings saved to "C:\Users\N103\AppData\Roaming\RSTD\config.xml"
[16:45:19] RSTD.Build()
[16:45:19] RSTD.SaveSettings(): Settings saved to "C:\Users\N103\AppData\Roaming\RSTD\config.xml"
[16:45:19] RSTD.Transmit("/")
[16:45:19] RSTD.AL_Build()
[16:45:19] RSTD.AL_LoadXml()
[16:45:19] RSTD.Transmit("/")
[16:45:19] RSTD.AL_Init()
[16:45:19] RSTD.Clients_Build()
[16:45:19] GM: Init
[16:45:19] GM: Loaded 'C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[16:45:19] GM: 1 Guest (s) init
[16:45:19] GM: 1 Module(s) init
[16:45:19] GM: 2 Tab (s) init
[16:45:19] RSTD.Client_LoadXml()
[16:45:19] [RadarAPI]: ar1.selectRadarMode(0)
[16:45:19] [RadarAPI]: Status: Passed
[16:45:19] Matlab Runtime Engine is installed
[16:45:19] [RadarAPI]: Starting Matlab Engine..
[16:45:31] [RadarAPI]: Matlab Engine Started!
[16:45:34] [RadarAPI]: ar1.selectCascadeMode(0)
[16:45:34] [RadarAPI]: Status: Passed
[16:45:34] [RadarAPI]: ar1.LoadSettings('C:\Users\N103\AppData\Roaming\RSTD\ar1gui.ini')
[16:45:35] TESTING = false
[16:45:35] RstdNet: Port 2777: Listening..
[16:45:35]
[16:45:35] ***Script completed successfully.***
[16:45:41] [RadarAPI]: Opening Gpio Control Port()
[16:45:41] [RadarAPI]: Status: Passed
[16:45:41] [RadarAPI]: Opening Board Control Port()
[16:45:41] [RadarAPI]: Status: Passed
[16:45:42] [RadarAPI]: ar1.FullReset()
[16:45:42] [RadarAPI]: Status: Passed
[16:45:43] [RadarAPI]: Closing Board Control Port()
[16:45:43] [RadarAPI]: Status: Passed
[16:45:43] [RadarAPI]: Closing Gpio Control Port()
[16:45:43] [RadarAPI]: Status: Passed
[16:45:43] [RadarAPI]: ar1.SOPControl(2)
[16:45:43] [RadarAPI]: Status: Passed
[16:45:57] [RadarAPI]: ar1.Connect(9,921600,1000)
[16:46:00] [RadarAPI]: Warning: Connected with baudrate 115200
[16:46:01] [RadarAPI]: Warning: Disconnected existing BaudRate
[16:46:01] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[16:46:03] [RadarAPI]: ar1.Calling_IsConnected()
[16:46:04] Device Status : UnDetDe/QM/SOP:2/ES:2
[16:46:04] [RadarAPI]: ar1.SaveSettings('C:\Users\N103\AppData\Roaming\RSTD\ar1gui.ini')
[16:46:12] [RadarAPI]: ar1.frequencyBandSelection("60G")
[16:46:13] [RadarAPI]: ar1.SelectChipVersion("IWR6843")
[16:46:13] [RadarAPI]: Status: Passed
[16:46:13] [RadarAPI]: ar1.deviceVariantSelection("IWR6843")
[16:46:13] [RadarAPI]: Status: Passed
[16:46:14] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr68xx_radarss.bin")
[16:46:15] [RadarAPI]: Downloading BSS ROM RPRC Binary..
[16:46:22] [RadarAPI]: ar1.GetBSSFwVersion()
[16:46:22] [RadarAPI]: BSSFwVersion:(06.02.01.05 (09/03/20))
[16:46:23] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr68xx_masterss.bin")
[16:46:23] [RadarAPI]: Downloading MSS RPRC Binary..
[16:46:26] [RadarAPI]: ar1.GetMSSFwVersion()
[16:46:26] [RadarAPI]: MSSFwVersion:(02.00.00.03 (27/08/19))
[16:46:29] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[16:46:29] [RadarAPI]: Status: Passed
[16:46:29] MSS power up done async event received!
[16:46:34] Device Status : UnDetDe/QM/SOP:2/ES:2
[16:46:34] [RadarAPI]: ar1.RfEnable()
[16:46:34] BSS power up done async event received!
[16:46:34] [RadarAPI]: Status: Passed
[16:46:34] [RadarAPI]: ar1.GetMSSFwVersion()
[16:46:34] [RadarAPI]: MSSFwVersion:(02.00.00.03 (27/08/19))
[16:46:35] [RadarAPI]: ar1.GetBSSFwVersion()
[16:46:35] [RadarAPI]: BSSFwVersion:(06.02.01.05 (09/03/20))
[16:46:39] [RadarAPI]: ar1.GetCaptureCardDllVersion()
[16:46:39] [RadarAPI]: Sending dll_version command to DCA1000
[16:46:39] [RadarAPI]:
[16:46:39] DLL Version : 1.0
[16:46:39] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[16:46:39] [RadarAPI]: Status: Passed
[16:46:42] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[16:46:42] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30)
[16:46:42] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
值得注意的是,使用指南中正常的Output结果应该是如下
而我实际使用时,得到的OutPut信息缺少了一些命令发送,如下显示
希望您可以对于我的问题提供一些帮助,非常感谢!