AWR6843AOPEVM: 是否需要mmwaveICBOOST采集ADC

Part Number: AWR6843AOPEVM
Other Parts Discussed in Thread: MMWAVEICBOOST, IWR6843AOPEVM, , IWR6843ISK-ODS

我有关注到IWR6843AOPEVM的原始ADC数据采集需要mmwaveICBOOST,请问AWR6843AOPEVM也需要mmwaveICBOOST来采集原始ADC数据吗,mmwaveICBOOST的作用是什么?只用DCA1000会得到什么

  • 感谢您对TI产品的关注!
    关于你的咨询,IWR6843AOPEVM 不支持直接和DCA1000配合。
    而xWR6843ISK和IWR6843ISK-ODS,支持和DCA1000直接配合。


    mmWaveICBOOST你可以把它看作一个扩展接口的底座。
    下面是它的功能。

    1.2.5 MMWAVEICBOOST
    • Hosts starter kit using two 60-pin high-density (HD) connector for the high-speed ADC data over CSI or LVDS
    and emulator signals
    • FTDI-based JTAG emulation with serial port for programming flash on the starter kit
    • XDS110-UART based QSPI flash programming
    • 60-pin HD connector to interface with the DCA1000 EVM
    • Two 20-pin LaunchPad connectors that leverage the ecosystem of the TI standard Launchpad and have all of
    the digital controls from the Radar chip
    • Two onboard controller area network (CAN) transceivers
    • On-board PMIC
    • 60-pin MIPI HD connector for JTAG trace
    • On-board FTDI chip to provide PC interface for serial peripheral interface (SPI), general-purpose input/output
    (GPIO) controls and universal asynchronous receiver/transmitter (UART) loggers
    • On-board current sensors and temperature sensors

    希望对你有所帮助。

  • 感谢您的回答