Other Parts Discussed in Thread: MATHLIB
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --define=SOC_XWR68XX --define=SUBSYS_DSS --define=PLATFORMES2 --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=MMWAVE_L3_CODEMEM_SIZE=0x100 --define=MMWAVE_MSSUSED_L3RAM_SIZE=0x90000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=GTRACK_3D --define=WALL_MOUNT_CONFIG --define=APP_RESOURCE_FILE='<'pcount3D_hwres.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 -z -m"3D_people_track_6843_dss.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ti-cgt-c6000_8.3.3/lib" -i"C:/Users/24594/workspace_v12/3D_people_track_6843_dss" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/control/dpm/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/alg/mmwavelib/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/drivers/cbuff/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/utils/hsiheader/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/utils/mathutils/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/datapath/dpc/dpu/dopplerproc/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/datapath/dpc/dpu/cfarcaproc/lib" -i"C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/ti/datapath/dpedma/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"C:/ti/dsplib_c674x_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/ti-cgt-c6000_8.3.3/include" --reread_libs --disable_auto_rts --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=MMWAVE_MSSUSED_L3RAM_SIZE=0x90000 --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr68xx_mmw_demo_dss_linkInfo.xml" --ram_model --unused_section_elimination=on -o "3D_people_track_6843_dss.xe674" "./dss/copyTranspose.oe674" "./dss/dss_main.oe674" "./dss/objectdetection.oe674" "./dss/radarProcess.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_DopplerEst.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_angleEst.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_bpmDecoding.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_heatmapEst.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_rnEstInv.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_staticHeatMapEst.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_staticRemoval.oe674" "./dss/modules/caponBF2D/src/RADARDEMO_aoaEst2DCaponBF_utils.oe674" "./dss/modules/detection/CFAR/src/RADARDEMO_detectionCFAR.oe674" "./dss/modules/detection/CFAR/src/RADARDEMO_detectionCFAR_priv.oe674" "./dss/modules/postProcessing/matrixFunc/src/MATRIX_cholesky.oe674" "./dss/modules/postProcessing/matrixFunc/src/MATRIX_cholesky_dat.oe674" "./dss/modules/utilities/cycle_measure.oe674" "./dss/modules/utilities/radarOsal_malloc.oe674" "../dss/c674x_linker.cmd" "../dss/pcount3D_dss_linker.cmd" -l"configPkg/linker.cmd" -ldsplib.ae64P -lmathlib.ae674 -llibmathutils.ae674 -llibsoc_xwr68xx.ae674 -llibosal_xwr68xx.ae674 -llibcrc_xwr68xx.ae674 -llibmailbox_xwr68xx.ae674 -llibmmwavelink_xwr68xx.ae674 -llibmmwave_xwr68xx.ae674 -llibedma_xwr68xx.ae674 -llibadcbuf_xwr68xx.ae674 -llibmmwavealg_xwr68xx.ae674 -llibcbuff_xwr68xx.ae674 -llibhsiheader_xwr68xx.ae674 -llibdpm_xwr68xx.ae674 -llibdpedma_hwa_xwr68xx.ae674 -lrts6740_elf.lib -llibc.a
<Linking>
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_detectionCFAR_raCAAll:RADARDEMO_detectionCFAR_priv.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe01a10, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_detectionCFAR_raCAAll:RADARDEMO_detectionCFAR_priv.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe00000, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:Mailbox_close:libmailbox_xwr68xx.ae674<mailbox.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x210802c8, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:Mailbox_close:libmailbox_xwr68xx.ae674<mailbox.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x21080180, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_aoaEst2DCaponBF_create:RADARDEMO_aoaEst2DCaponBF.oe674" has calls to rts routines, but rts is placed out of range from call site at 0x2009e0cc, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_aoaEst2DCaponBF_create:RADARDEMO_aoaEst2DCaponBF.oe674" has calls to rts routines, but rts is placed out of range from call site at 0x2009bae0, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_detectionCFAR_CAAll:RADARDEMO_detectionCFAR_priv.oe674" has calls to rts routines, but rts is placed out of range from call site at 0x200a558c, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:RADARDEMO_detectionCFAR_CAAll:RADARDEMO_detectionCFAR_priv.oe674" has calls to rts routines, but rts is placed out of range from call site at 0x200a4200, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:Mailbox_init:libmailbox_xwr68xx.ae674<mailbox.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200bd540, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:Mailbox_init:libmailbox_xwr68xx.ae674<mailbox.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200bd60c, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
Finished building target: "3D_people_track_6843_dss.xe674"
C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/scripts/ImageCreator/out2rprc/out2rprc.exe 3D_people_track_6843_dss.xe674 3D_people_track_6843_dss.bin
makefile:197: recipe for target 'post-build' failed
process_begin: CreateProcess(NULL, C:/ti/mmwave_sdk_03_06_02_00-LTS/packages/scripts/ImageCreator/out2rprc/out2rprc.exe 3D_people_track_6843_dss.xe674 3D_people_track_6843_dss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[2]: [post-build] Error 2 (ignored)
这种情况应该如何解决?感谢您的帮助。