您好,我一个三板电容器,电容从6pF 到10pF 变化,电感选择5.7uH,计算获得19sps下,22位精度(通过FDC_Tools-development5.xlsx计算),如下图
表格中有一句描述,Note that the resolution calculations are optimum device limitations may not be realized by the system
从数据表中描述,100sps下0.3fF噪音。我想咨询是否有5sps和10sps的噪音数据。或者我怎么计算我的10sps下的噪音水平,以及22位已经到亚af的水平,是否有这么高的精度?