Other Parts Discussed in Thread: AWR2243
完整的配置文件在附件。
当digOutSampleRate的值大于37000时,ADC输出的数据全部是0.
当digOutSampleRate的值小于等于37000时,ADC输出的数据是正常的。
2243的固件版本是mmwave_dfp_02_02_04_00
请问可能是什么原因导致的?


# #For detailed view of mmWave Radar configuration structure #please refer #ti\control\mmwavelink\docs\doxygen\html\index.html # # #Global configuration #Firmware download enable/disable; 1 - Enable; 0 - Disable #mmWaveLink logging enable/disable; 1 - Enable; 0 - Disable #Transport mode; 1 - I2C; 0 - SPI #Flash connected enable/disable; 1 - Enable; 0 - Disable # EnableFwDownload=1; EnableMmwlLogging=0; TransferMode=0; IsFlashConnected=1; #END # #power on master arguments, please modify if needed. #rlClientCbs_t: crcType 0:16Bit/1:32Bit/2:64Bit, # ackTimeout: This timeout value can vary on different PC, user needs to recalibrate # this value based on the system where this application runs. Ideally ackTimeout # should be in range of ~5mSec # crcType=1; ackTimeout=50000; #END # #channel config parameters, please modify if needed. #rlChanCfg_t # channelTx=1; channelRx=3; cascading=0; #END # #ADC out config parameters, please modify if needed. #adcBits=0 -> 12bit; 1->14bit; 2->16bit; #adcFormat= 0-> real; 1->complex 1x; 2->complex 2x; #rlAdcOutCfg_t # adcBits=2; adcFormat=0; #END # #DATA format config parameters, please modify if needed. #adcBitsD=0 -> 12bit; 1->14bit; 2->16bit; #adcFmt= 0-> real; 1->complex #rlDevDataFmtCfg_t # rxChanEn=3; adcBitsD=2; adcFmt=0; iqSwapSel=0; chInterleave=0; #END # #Low power config Paramters, please modify if needed. #rlLowPowerModeCfg_t # anaCfg=0; lpAdcMode=0; #END # #Data Path config parameters, please modify if needed #rlDevDataPathCfg_t # intfSel=1; transferFmtPkt0=1; transferFmtPkt1=0; cqConfig=2; cq0TransSize=64; cq1TransSize=64; cq2TransSize=64; #END # #LVDS clock config parameters, please modify if needed #rlDevDataPathClkCfg_t # laneClk=1; dataRate=1; #END # #SET HSI clock parameters, please modify if needed. #rlDevHsiClk_t # hsiClk=9 #END # #LANE config parameters, please modify if needed. #rlDevLaneEnable_t # laneEn=3; #END # #LVDS Lane Config parameters, please modify if needed. #rlDevLvdsLaneCfg_t # laneFmtMap=0; laneParamCfg=1; #END # #Programmable Filter config parameters, please modify if needed. #rlRfProgFiltConf_t # profileId=0; coeffStartIdx=0; progFiltLen=14; progFiltFreqShift=100; #END # #Profile config parameters, please modify if needed. #rlProfileCfg_t # profileId=0; pfVcoSelect=2; startFreqConst=1435388859; idleTimeConst=200; adcStartTimeConst=100; rampEndTime=4300; txOutPowerBackoffCode=0; txPhaseShifter=0; freqSlopeConst=52; txStartTime=0; numAdcSamples=1300; digOutSampleRate=37000; hpfCornerFreq1=0; hpfCornerFreq2=0; rxGain=160;#32+2<<6 #END # #Chirp Configuration parameters, please modify if needed. #rlChirpCfg_t # chirpStartIdx=0; chirpEndIdx=0; profileIdCPCFG=0; startFreqVar=0; freqSlopeVar=0; idleTimeVar=0; adcStartTimeVar=0; txEnable=1; #END # #Frame configuration parameters, please modify if needed. #rlFrameCfg_t # chirpStartIdxFCF=0; chirpEndIdxFCF=0; frameCount=1; loopCount=160; periodicity=20000000; triggerDelay=0; numAdcSamples=1300; triggerSelect=1; #END