Other Parts Discussed in Thread: SYSBIOS, MATHLIB
已经将头文件包含在目录内,仍然报错,详细如下:
**** Clean-only build of configuration Debug for project adcdata_mss ****
"C:\\ti\\ccs1271\\ccs\\utils\\bin\\gmake" -k -j 24 clean -O
cleaning ../src/sysbios ...
DEL /F "configPkg\linker.cmd" "configPkg\compiler.opt" "adcdata_mss.xer4f"
DEL /F "main.obj" "mss_adcdata_start.obj"
DEL /F "main.d" "mss_adcdata_start.d"
RMDIR /S/Q "configPkg"
找不到 D:\experiment\adcdata_mss\Debug\adcdata_mss.xer4f
找不到 D:\experiment\adcdata_mss\Debug\main.obj
Finished clean
**** Build Finished ****
**** Build of configuration Debug for project adcdata_mss ****
"C:\\ti\\ccs1271\\ccs\\utils\\bin\\gmake" -k -j 24 all -O
Building file: "../mss_adcdata.cfg"
Invoking: XDCtools
"C:/ti/ccs1271/xdctools_3_62_01_16_core/xs" --xdcpath="C:/ti/bios_6_73_01_01/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.R4F -p ti.platforms.cortexR:AWR18XX:false:200 -r release -c "C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS" --compileOptions "--enum_type=int" "../mss_adcdata.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring mss_adcdata.xer4f from package/cfg/mss_adcdata_per4f.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making D:/experiment/adcdata_mss/src/sysbios/sysbios.aer4f ...
cler4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/BIOS.c ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/IntrinsicsSupport_asm.asm ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/TaskSupport_asm.asm ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm.sv7R ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm_switch.sv7R ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/exc/Exception_asm.asm ...
asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/tms570/Core_asm.sv7R ...
arer4f BIOS.obj arm_IntrinsicsSupport_asm.obj arm_TaskSupport_asm.obj vim_Hwi_asm.obj vim_Hwi_asm_switch.obj exc_Exception_asm.obj tms570_Core_asm.obj ...
Build of libraries done.
cler4f package/cfg/mss_adcdata_per4f.c ...
Finished building: "../mss_adcdata.cfg"
已复制 1 个文件。
making ../src/sysbios/sysbios.aer4f ...
gmake[1]: Nothing to be done for 'all'.
Building file: "../mss_adcdata_start.c"
Invoking: Arm Compiler
"C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -me --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c674x_3_4_0_0/packages/ti/dsplib/src/DSPF_sp_fftSPxSP/c674" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16_imre/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/mmwave_sdk_03_05_00_04/packages" --include_path="C:/ti/mmwave_sdk_03_01_00_02/packages/ti/common" --include_path="D:/experiment/adcdata_mss" --include_path="C:/ti/bios_6_73_01_01/packages/ti/posix/ccs" --include_path="C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/include" --define=SOC_XWR18XX --define=SUBSYS_MSS -g --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=int --abi=eabi --preproc_with_compile --preproc_dependency="mss_adcdata_start.d_raw" --cmd_file="configPkg/compiler.opt" "../mss_adcdata_start.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'mss_adcdata_start.obj' failed
"../mss_adcdata_start.c", line 24: fatal error #1965: cannot open source file "ti/common/sys_common.h"
1 catastrophic error detected in the compilation of "../mss_adcdata_start.c".
Compilation terminated.
gmake: *** [mss_adcdata_start.obj] Error 1
Building file: "../main.c"
Invoking: Arm Compiler
"C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -me --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="C:/ti/dsplib_c674x_3_4_0_0/packages/ti/dsplib/src/DSPF_sp_fftSPxSP/c674" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16_imre/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="C:/ti/mmwave_sdk_03_05_00_04/packages" --include_path="C:/ti/mmwave_sdk_03_01_00_02/packages/ti/common" --include_path="D:/experiment/adcdata_mss" --include_path="C:/ti/bios_6_73_01_01/packages/ti/posix/ccs" --include_path="C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/include" --define=SOC_XWR18XX --define=SUBSYS_MSS -g --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=int --abi=eabi --preproc_with_compile --preproc_dependency="main.d_raw" --cmd_file="configPkg/compiler.opt" "../main.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'main.obj' failed
"../main.c", line 31: fatal error #1965: cannot open source file "ti/common/sys_common.h"
1 catastrophic error detected in the compilation of "../main.c".
Compilation terminated.
gmake: *** [main.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****